Honeywell BMS NA
M436 Spring Return Actuator
M436 spring return actuators are used for 2-position back draft, outdoor air changeover, zone, or minimum position damper control.
M436 spring return actuators are used for 2-position back draft, outdoor air changeover, zone, or minimum position damper control.
Features & Benefits:- Operate outdoor air dampers for combustion or makeup air in residential and light commercial applications
- Operate changeover dampers for heating and cooling systems
- Operate minimum position dampers for ventilation and similar applications
- Includes internal SPDT switch for controlling auxiliary equipment, additional motors, or to provide a burner interlock switch
- Spring returns motor to start position on power failure
- Drive shafts located on both sides of motor
- Adjustable auxiliary switch for cascading motors or operating auxiliary equipment
- Thermal breaker for overload protection during lifting stroke or if motor stalls
- UL Listed: File E4436, Guide XAPX
- CSA Certified: File LR95329-6
- CE: Report S5535
Others
- Angle of Rotation
- 75
- Maximum Return Timing
- Maximum-- 25 second (time unit)
- Power Loss Action
- Spring return
- Minimum Operating Ambient Temperature
- 32
- 0
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Number of End Switches
- 1
- Maximum Operating Ambient Temperature
- 125
- 52
- Application
- HVAC
Others
- Angle of Rotation
- 75
- Maximum Return Timing
- Maximum-- 25 second (time unit)
- Power Loss Action
- Spring return
- Minimum Operating Ambient Temperature
- 32
- 0
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Number of End Switches
- 1
- Maximum Operating Ambient Temperature
- 125
- 52
- Application
- HVAC
- Angle of Rotation : 75
- Maximum Return Timing : Maximum-- 25 second (time unit)
- Power Loss Action : Spring return
- Minimum Operating Ambient Temperature : 32|0
- Maximum Operating Humidity : 95
- Minimum Operating Humidity : 5
- Number of End Switches : 1
- Maximum Operating Ambient Temperature : 125|52
- Application : HVAC
Image
SKU
Description
M436A1124/U
Actuator, 2-Position, Foot-Mounted, 20 lb-in, Spring Return, 240V
M436A1090/U
Actuator, 2-Position, Foot-Mounted, 20lb-in, Spring Return, 120V, Screw Terminal
M436A1116/U
Actuator, 2-Position, Foot-Mounted, 20lb-in, Spring Return, 120V, 1/8in NPT Connection