https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

M6184

Others

  • Power Loss Action
    • Fail-in-place
  • Minimum Operating Ambient Temperature
    • -40
  • Mounting Type
    • Foot-mounted
  • Maximum Operating Ambient Temperature
    • 60
    • 150
  • Application
    • HVAC

Others

  • Power Loss Action
    • Fail-in-place
  • Minimum Operating Ambient Temperature
    • -40
  • Mounting Type
    • Foot-mounted
  • Maximum Operating Ambient Temperature
    • 60
    • 150
  • Application
    • HVAC
  • Power Loss Action : Fail-in-place
  • Minimum Operating Ambient Temperature : -40
  • Mounting Type : Foot-mounted
  • Maximum Operating Ambient Temperature : 60|150
  • Application : HVAC
Reference Guides
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Installation Instructions
Name
Description
File Size
Date
Size
Product Data
1.3 MB
8/19/2021
PDF 1.3 MB
Data Sheet
Name
Description
File Size
Date
Size
Product Data
731.85 KB
8/19/2021
PDF 731.85 KB
Product Data
171.24 KB
8/19/2021
PDF 171.24 KB
Product Data
1.73 MB
8/19/2021
PDF 1.73 MB
Notice Technique
996.16 KB
8/19/2021
PDF 996.16 KB
Product Data
942.01 KB
8/19/2021
PDF 942.01 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
94.24 KB
8/19/2021
PDF 94.24 KB
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Product Data
1.3 MB
8/19/2021
PDF 1.3 MB
Product Data
731.85 KB
8/19/2021
PDF 731.85 KB
Product Data
171.24 KB
8/19/2021
PDF 171.24 KB
Product Data
1.73 MB
8/19/2021
PDF 1.73 MB
Notice Technique
996.16 KB
8/19/2021
PDF 996.16 KB
Product Data
942.01 KB
8/19/2021
PDF 942.01 KB
Specification Data
94.24 KB
8/19/2021
PDF 94.24 KB
Image
SKU
Description
alt
M6184D1035/U
Modutrol Motor, Non-Spring Return, 150 lb-in, 24 Vac, Floating, Adj 90-160 deg, 30-60 s
alt
M6184A1023/U
Modutrol Motor, Non-Spring Return, 75 lb-in, 120 Vac, Floating, Adj 90-160 deg, 15-30 s
alt
M6184D1068/U
Modutrol Motor, Non-Spring Return, 150 lb-in, 24 Vac, Floating, Adj 90-160 deg, 120-240 s
alt
M6184D1001/U
Modutrol Motor, Non-Spring Return, 75 lb-in, 24 Vac, Floating, Adj 90-160 deg, 15-30 s
alt
M6194E1006/U
Modutrol Motor, Non-Spring Return, 300 lb-in, 24 Vac, Floating, Adj 90-160 deg, 120-240 s, 1x Aux Switch
alt
M6194B1011/U
Modutrol Motor, Non-Spring Return, 300 lb-in, 24 Vac, Floating, Adj 90-160 deg, 60-120 s, 1x Aux Switch
alt
M6194A1005/U
Modutrol Motor, Non-Spring Return, 300 lb-in, 120 Vac, Floating, Adj 90-160 deg, 120-240 s
alt
M6184A1015/U
Modutrol Motor, Non-Spring Return, 150 lb-in, 24 Vac, Floating, Adj 90-160 deg, 30-60 s
alt
M6194D1017/U
Modutrol Motor, Non-Spring Return, 300 lb-in, 24 Vac, Floating, Adj 90-160 deg, 120-240 s
alt
M6184F1014/U
Modutrol Motor, Non-Spring Return, 150 lb-in, 24 Vac, Floating, Adj 90-160 deg, 30-60 s, 2x Aux Switch