https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

M7164

Others

  • Angle of Rotation
    • 90
  • Runtime
    • 30 second (time unit)
    • 30 to 60 second (time unit)
  • Power Loss Action
    • Fail-in-place
  • Minimum Operating Ambient Temperature
    • -40
  • Number of End Switches
    • 0
  • Mounting Type
    • Foot-mounted
  • Maximum Operating Ambient Temperature
    • 150
    • 60
  • Application
    • HVAC

Others

  • Angle of Rotation
    • 90
  • Runtime
    • 30 second (time unit)
    • 30 to 60 second (time unit)
  • Power Loss Action
    • Fail-in-place
  • Minimum Operating Ambient Temperature
    • -40
  • Number of End Switches
    • 0
  • Mounting Type
    • Foot-mounted
  • Maximum Operating Ambient Temperature
    • 150
    • 60
  • Application
    • HVAC
  • Angle of Rotation : 90
  • Runtime : 30 second (time unit)|30 to 60 second (time unit)
  • Power Loss Action : Fail-in-place
  • Minimum Operating Ambient Temperature : -40
  • Number of End Switches : 0
  • Mounting Type : Foot-mounted
  • Maximum Operating Ambient Temperature : 150|60
  • Application : HVAC
Reference Guides
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Installation Instructions
Name
Description
File Size
Date
Size
Product Data
1.3 MB
8/19/2021
PDF 1.3 MB
Data Sheet
Name
Description
File Size
Date
Size
Product Data
452.43 KB
8/19/2021
PDF 452.43 KB
Product Data
1016.58 KB
8/19/2021
PDF 1016.58 KB
ДАННЫЕ ОБ ИЗДЕЛИЯХ
1.42 MB
8/19/2021
PDF 1.42 MB
INFORMACIÓN DEL PRODUCTO
1.19 MB
8/19/2021
PDF 1.19 MB
Notice Technique
996.16 KB
8/19/2021
PDF 996.16 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Specification Data
49.43 KB
8/19/2021
PDF 49.43 KB
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Product Data
1.3 MB
8/19/2021
PDF 1.3 MB
Product Data
452.43 KB
8/19/2021
PDF 452.43 KB
Product Data
1016.58 KB
8/19/2021
PDF 1016.58 KB
ДАННЫЕ ОБ ИЗДЕЛИЯХ
1.42 MB
8/19/2021
PDF 1.42 MB
INFORMACIÓN DEL PRODUCTO
1.19 MB
8/19/2021
PDF 1.19 MB
Notice Technique
996.16 KB
8/19/2021
PDF 996.16 KB
Specification Data
49.43 KB
8/19/2021
PDF 49.43 KB
Image
SKU
Description
alt
M7164G1030/U
Modutrol Motor, Non-Spring Return, 35 lb-in, 120 Vac, Modulating (10.5-13.5 Vdc), Adj 90-160 deg, 30-60 s
alt
M7164A1017/U
Modutrol Motor, Non-Spring Return, 35 lb-in, 24/120/230 Vac, Modulating (10.5-13.5 Vdc), Adj 90-160 deg, 30-60 s