https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

M7415 Damper Actuator

M7415 spring return damper actuators provide two-position, three-position, floating, or modulating control of economizer systems, ventilation dampers, and combustion air dampers used in residential or commercial HVAC equipment.

M7415 spring return damper actuators provide two-position, three-position, floating, or modulating control of economizer systems, ventilation dampers, and combustion air dampers used in residential or commercial HVAC equipment.

Features & Benefits:
  • Synchronous motor
  • Quiet, high-efficiency drive motor
  • Spring returns motor shaft to normal position in the event of power failure
  • High impact, glass-fiber reinforced plastic case is rugged, lightweight and corrosion resistant
  • Uses Q298B linkage
Certifications:
  • UL Listed: E4436, Guide XAPX

Others

  • Runtime
    • 90 second (time unit)

Others

  • Runtime
    • 90 second (time unit)
  • Runtime : 90 second (time unit)
Others
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
System Engineering Guide
1.66 MB
8/19/2021
PDF 1.66 MB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Installation Instructions
421.2 KB
8/19/2021
PDF 421.2 KB
Product Data
550.54 KB
8/19/2021
PDF 550.54 KB
Specification Data Sheet
620.52 KB
8/19/2021
PDF 620.52 KB
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
System Engineering Guide
1.66 MB
8/19/2021
PDF 1.66 MB
Economizers� Quick Selection Guide
339.48 KB
8/19/2021
PDF 339.48 KB
Installation Instructions
421.2 KB
8/19/2021
PDF 421.2 KB
Product Data
550.54 KB
8/19/2021
PDF 550.54 KB
Specification Data Sheet
620.52 KB
8/19/2021
PDF 620.52 KB
Image
SKU
Description
alt
M7415A1006/P
Spring Return Damper Actuator, 25lb-in, Modulating, CCW Open Rotation
alt
M7415B1004/B
Foot Mount Damper Actuator, Spring Return, 25 lb-in, 24 Vac, Modulating (3k Thermistor), CW Operation, Bulk Pack
alt
M7415B1004/U
Foot Mount Damper Actuator, Spring Return, 25 lb-in, 24 Vac, Modulating (3k Thermistor), CW Operation
alt
M7415A1048/B
Foot Mount Damper Actuator, Spring Return, 25 lb-in, 24 Vac, Modulating (3k Thermistor), CCW Operation, Special for Lennox, Bulk Pack
alt
M7415A1006/B
Foot Mount Damper Actuator, Spring Return, 25 lb-in, 24 Vac, Modulating (3k Thermistor), CCW Operation, Bulk Pack
alt
M7415A1006/U
Foot Mount Damper Actuator, Spring Return, 25 lb-in, 24 Vac, Modulating (3k Thermistor), CCW Operation