Honeywell BMS NA
M8405 Spring Return 3-Position Motor
M8405 25 lb-in. spring return damper actuators provide 3-position control of economizer systems, ventilation dampers and combustion air dampers used in residential or commercial HVAC equipment.
M8405 25 lb-in. spring return damper actuators provide 3-position control of economizer systems, ventilation dampers and combustion air dampers used in residential or commercial HVAC equipment.
Features & Benefits:- Synchronous motor
- Quiet, high efficiency drive motor
- Spring returns motor shaft to normal position in the event of power failure
- High impact, glass-fiber reinforced plastic case is rugged, lightweight and corrosion resistant
- Uses Q298B linkage
- UL Listed File: E4436, Guide: XAPX
Others
- Angle of Rotation
- 90
- Runtime
- 90 second (time unit)
- Maximum Return Timing
- 18 second (time unit)
- Power Loss Action
- Spring return
- Minimum Operating Ambient Temperature
- -32
- -25
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Number of End Switches
- 0
- Mounting Type
- Foot-mounted
- Maximum Operating Ambient Temperature
- 52
- 125
- Application
- HVAC
Others
- Angle of Rotation
- 90
- Runtime
- 90 second (time unit)
- Maximum Return Timing
- 18 second (time unit)
- Power Loss Action
- Spring return
- Minimum Operating Ambient Temperature
- -32
- -25
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Number of End Switches
- 0
- Mounting Type
- Foot-mounted
- Maximum Operating Ambient Temperature
- 52
- 125
- Application
- HVAC
- Angle of Rotation : 90
- Runtime : 90 second (time unit)
- Maximum Return Timing : 18 second (time unit)
- Power Loss Action : Spring return
- Minimum Operating Ambient Temperature : -32|-25
- Maximum Operating Humidity : 95
- Minimum Operating Humidity : 5
- Number of End Switches : 0
- Mounting Type : Foot-mounted
- Maximum Operating Ambient Temperature : 52|125
- Application : HVAC
Image
SKU
Description
M8405A1006/U
Motor, 3-Position, Modulating, Spring Return, 24V AC