https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

M8415 Economizer Damper Actuator

M8415 25 lb-in. spring return damper actuators provide two-position, three-position, floating, or modulating control of economizer systems, ventilation dampers and combustion air dampers used in residential or commercial HVAC equipment.

M8415 25 lb-in. spring return damper actuators provide two-position, three-position, floating, or modulating control of economizer systems, ventilation dampers and combustion air dampers used in residential or commercial HVAC equipment.

Features & Benefits:
  • Synchronous motor
  • Quiet, high efficiency drive motor
  • Spring returns motor shaft to normal position in the event of power failure
  • High impact, glass-fiber reinforced plastic case is rugged, lightweight and corrosion resistant
  • Uses Q298B linkage
Certifications:
  • UL Listed File: E4436, Guide: XAPX
Image
SKU
Description
alt
M8415A1004/U
Damper Actuator, 2-Position, Spring Return, Foot-Mounted, 24V AC , Field Adjustable Auxiliary Switch