Honeywell BMS NA
MCSS/MCSP Current Switch
MCSS/MCSP current switches are miniature Go/No Go current status switches designed to provide status information on AC current supplied equipment.
MCSS/MCSP current switches are miniature Go/No Go current status switches designed to provide status information on AC current supplied equipment. The output of these switches uses a normally open (NO) solid-state switch (more reliable than a relay) and are non-polarity sensitive. These units do not need power supplies, as they induce the current from the conductors being monitored.
Features & Benefits:- Maximum sensing current voltage: 600V AC
- Isolation voltage: 2,200V AC
- Operating frequency: 50 Hz, 60 Hz
- Operating temperature range: -30 to 60ºC
Others
- Minimum Operating Ambient Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
Others
- Minimum Operating Ambient Temperature
- -30 degree Celsius
- -22 degree Fahrenheit
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Minimum Operating Ambient Temperature : -30 degree Celsius|-22 degree Fahrenheit
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 0 (Non-Condensing) percentage relative humidity
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
Image
SKU
Description
MCSS-A/U
Current Switch, Solid-Core, Adjustable
MCSS-F/U
Current Switch, Solid-Core, Fixed
MCSP-F/U
Current Switch, Split-Core, Fixed
MCSP-A/U
Current Switch, Split-Core, Adjustable