https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

MP909D/E/H Pneumatic Damper Actuator

MP909D/E/H pneumatic damper actuators are rolling diaphragm, piston-type pneumatic damper actuators. These actuators are used for proportional control of variable volume terminal units, mixing boxes, and small- to medium-sized dampers.

MP909D/E/H pneumatic damper actuators are rolling diaphragm, piston-type pneumatic damper actuators. These actuators are used for proportional control of variable volume terminal units, mixing boxes, and small- to medium-sized dampers.

MP909D and E are manufactured with aluminum alloy housings and in only two stroke lengths with four spring ranges. The MP909H is an MP909E with a positive positioner providing an adjustable start point and 3, 5, or 10 psi (20, 35, or 70 kPa) span (operating range). An MP909E with a 5 to 10 psi (34 to 69 kPa) spring range can be converted to an equivalent MP909H by adding the MP909E positive positioner retrofit kit.

Image
SKU
Description
alt
MP953D1107/U
Pneumatic Actuator, Reverse Acting, 7 1/8in, Medium Force, 8 to 13psi, 3/4in Stroke
alt
MP909E1174/U
Pneumatic Damper Actuator, Medium Force, Spring Return, 9 to 13psi, 4in Stroke, Fixed External-Mounting Bracket
alt
MP953E1384/U
Pneumatic Valve Actuator, Direct Acting, 8in Diameter, Medium Force, Spring Range 4 -11psi, 3/4in Stroke, Positive Positioner with 10psi Range
alt
MP904A5047
Pneumatic Damper Actuator, Direct Acting, Relay Control, Membrane Area: 146cm2, Pressure 21, 35, 70kPa, Ambient Temp. -30 to 70C
alt
MP909E1513/U
Pneumatic Damper Actuator, Medium Force, Spring Return, 9 to 15psi, 3/4in Stroke, External-Mounting Bracket
alt
MP913A1029/U
Pneumatic Damper Operator, Low Force, 5 to 10psi, 3/8 16 Threaded Shaft
alt
MP913C1074
Pneumatic Damper Actuator, 21 to 91kPa Range, 70mm Stroke, -30 to 70C temp.
alt
MP918B1006/U
Pneumatic Damper Actuator, High Force, 3 to 13psi, External Trunnion-Mounting Bracket, Barbed Fitting, 5/32in or 1/4in
alt
MP953C1489/U
Valve-Actuator, Direct Acting, 13in Diameter, High Force, Spring Range 4 to 11psi, 1 1/2in Stroke
alt
MP953E1435/U
Pneumatic Actuator, Direct Acting, 13in, High Force, 4 to 11psi, 3/4in Stroke, Positive Positioner with 5psi