Honeywell BMS NA
N20/34 Series MN7220/7234 Non-Spring Return Damper Actuator
N20/34 Series MN7220/7234 non-spring return damper actuators with 20 or 34 Nm (175 or 300 lb-in) of torque provide modulating or floating control for rotary valves, linear valves with appropriate linkage, and air damper applications.
N20/34 Series MN7220/7234 non-spring return damper actuators with 20 or 34 Nm (175 or 300 lb-in) of torque provide modulating or floating control for rotary valves, linear valves with appropriate linkage, and air damper applications.
Features & Benefits:- Self-centering shaft adapter
- Access cover to simplify wiring
- Declutch for manual adjustment
- Mechanical stroke limits (MN7220 only)
- Internal auxiliary switches (MN7220 only)
- Rotation direction selectable by switch
- Mountable in any orientation (no IP54 if upside down)
- Mechanical position indicator
Others
- Angle of Rotation
- 95
- Runtime
- 95 second (time unit)
- Position Feedback
- (0)2-10 Vdc
- For Use With
- Modulating controller
- Valves and dampers (with suitable linkage)
- Power Loss Action
- Fail-in-place
- Minimum Operating Ambient Temperature
- -5
- -20
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Mounting Type
- Direct Coupled
- Application
- HVAC
- Maximum Operating Ambient Temperature
- 60
- 140
Others
- Angle of Rotation
- 95
- Runtime
- 95 second (time unit)
- Position Feedback
- (0)2-10 Vdc
- For Use With
- Modulating controller
- Valves and dampers (with suitable linkage)
- Power Loss Action
- Fail-in-place
- Minimum Operating Ambient Temperature
- -5
- -20
- Maximum Operating Humidity
- 95
- Minimum Operating Humidity
- 5
- Mounting Type
- Direct Coupled
- Application
- HVAC
- Maximum Operating Ambient Temperature
- 60
- 140
- Angle of Rotation : 95
- Runtime : 95 second (time unit)
- Position Feedback : (0)2-10 Vdc
- For Use With : Modulating controller|Valves and dampers (with suitable linkage)
- Power Loss Action : Fail-in-place
- Minimum Operating Ambient Temperature : -5|-20
- Maximum Operating Humidity : 95
- Minimum Operating Humidity : 5
- Mounting Type : Direct Coupled
- Application : HVAC
- Maximum Operating Ambient Temperature : 60|140
Image
SKU
Description
MN7505A2001/U
Electrical Motor, Non-Spring Return, 24V AC Modulating, 5Nm, Standard US Model, Voltage Feedback
MN7510A2001/U
Electrical Motor, Non-Spring Return, 24V AC Modulating, 88lb-in, Standard US Model, Voltage Feedback
MN7505W2001/U
Electrical Motor, Non-Spring Return, 24V AC Modulating, 5Nm, Standard US Model, Voltage Feedback, 3ft Whip
MN7220A2205
Electrical Motor, Non-Spring Return, 2 to 10V DC, 4 to 20mA, 175lb-in, 2 End Switches
MN7220A2007
Electrical Motor, Non-Spring Return, 2 to 10V DC, 4 to 20mA, 175lb-in
MN7505A2209/U
Electrical Motor, Non-Spring Return, 24V AC Modulating, 5Nm, Standard US Model, Voltage Feedback, 2 End Switches
MN7234A2008
Electrical Motor, Non-Spring Return, 2 to 10V DC, 4 to 20mA , 300lb-in
MN7510A2209/U
Electrical Motor, Non-Spring Return, 24V AC Modulating, 88lb-in, Standard US Model, Voltage Feedback, 2 End Switches