Honeywell BMS NA
P643A1007 Pressuretrol™ Pneumatic Switch
P643A1007 Pressuretrol™ pneumatic switches convert pneumatic signals from controllers to electrical switches in order to provide start and stop control.
P643A1007 Pressuretrol™ pneumatic switches convert pneumatic signals from controllers to electrical switches in order to provide start and stop control.
Features & Benefits:- Adjustable differential
- Externally visible scales
- Heavy duty switch
- Integral gauge connection
- cUL Listed
Others
- Connection Type
- Compression
- Switch Configuration
- SPDT
- Minimum Operating Ambient Temperature
- -34 degree Celsius
- -30 degree Fahrenheit
- Connection Size
- 1/4 inch
- 6 millimetre
- Mounting Type
- Holes in Back of Case
- Maximum Operating Ambient Temperature
- 125 degree Fahrenheit
- 52 degree Celsius
Others
- Connection Type
- Compression
- Switch Configuration
- SPDT
- Minimum Operating Ambient Temperature
- -34 degree Celsius
- -30 degree Fahrenheit
- Connection Size
- 1/4 inch
- 6 millimetre
- Mounting Type
- Holes in Back of Case
- Maximum Operating Ambient Temperature
- 125 degree Fahrenheit
- 52 degree Celsius
- Connection Type : Compression
- Switch Configuration : SPDT
- Minimum Operating Ambient Temperature : -34 degree Celsius|-30 degree Fahrenheit
- Connection Size : 1/4 inch|6 millimetre
- Mounting Type : Holes in Back of Case
- Maximum Operating Ambient Temperature : 125 degree Fahrenheit|52 degree Celsius
Image
SKU
Description
P643A1007/U
Pneumatic/Electric Switch, SPDT, Adjustable Differential