Honeywell BMS NA
P658 Surface Mounted Pneumatic/Electric Switch
P658 pneumatic/electric switches convert a controller's pneumatic signal to electrical switching, providing start and stop control.
P658 pneumatic/electric switches convert a controller's pneumatic signal to electrical switching, providing start and stop control. Replacements available for Johnson, Powers, Robertshaw, Barber-Colman, and older Honeywell pneumatic/ electric switches.
Features & Benefits:- Models available for surface or panel mounting
- Barb protected by open cage
- All ferrous parts plated to prevent corrosion
- Factory calibrated setpoint field adjustable to meet job requirements
- Neoprene diaphragm element
- UL Listing: Category SDYF; intended for direct separate installation in the field
- CSA Listing: Volume II
Others
- Connection Type
- Barb
- Barbed
- Connection Size
- 1/4 inch
- 6 millimetre
- Switch Configuration
- SPDT
- Minimum Operating Ambient Temperature
- 4 degree Celsius
- 40 degree Fahrenheit
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
Others
- Connection Type
- Barb
- Barbed
- Connection Size
- 1/4 inch
- 6 millimetre
- Switch Configuration
- SPDT
- Minimum Operating Ambient Temperature
- 4 degree Celsius
- 40 degree Fahrenheit
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Connection Type : Barb|Barbed
- Connection Size : 1/4 inch|6 millimetre
- Switch Configuration : SPDT
- Minimum Operating Ambient Temperature : 4 degree Celsius|40 degree Fahrenheit
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
Image
SKU
Description
P658F1000/U
Pneumatic/Electric Switch, Panel Mount, Double D Hole Secured with Hex Nut, No Factory Calibration
P658A1013/U
Pneumatic/Electric Switch, Surface Mount, Factory Calibrated at 10psi
P658B1012/U
Pneumatic/Electric Switch, Panel Mount, Factory Calibrated at 10psi
P658E1001/U
Pneumatic/Electric Switch, Panel Mount, No Factory Calibration, 2 to 17psi Setpoint Range
P658E1167/U
Pneumatic/Electric Switch, Panel Mount, No Factory Calibration, 2 to 25psi Setpoint Range