https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

P76 Series Dry Pressure Sensors

From the fully featured P7660 to value-priced accuracy and performance of the P7645, Honeywell dry pressure sensors allow flexibility in mounting and easy installation.

The P7660 dry media pressure sensors feature multiple ranges and multiple output types. The P7645 dry media pressure sensors provides single-range, single output configurations. These are both optimized for building (zone) pressure, filter measurement, and static duct applications. Innovative static probe on P7660 integrates with unit or can be mounted remotely for static pressure measurement.

Features & Benefits:
  • P7660 Universal Sensor
  • Four selectable pressure ranges.
  • Uni/bi-directional modes.
  • Optional probe is compatible with both 1/8” and 1/4” ID hose.
  • Designed for duct, filter, and remote probe applications in a single universal unit.
  • Flexible panel Dual orientation DIN rail mount.
  • Optional LCD display shows pressure in PSID of kPa.
  • Selectable output type 4-20 mA loop powered, 4-20 mA 3-wire, 05 Vdc, 0-10 Vdc.
  • Zero calibration push button and remote contact input.
  • Designed for duct, filter, and remote probe applications in a single universal unit.
  • P7645 Sensor
  • Budget friendly alternative version with 4-20 mA output and single pressure range.
  • Uni/bi directional modes.
  • Zero calibration push button and remote contact input.
  • Designed for duct, filter, and remote probe applications in a single universal unit.
  • Flexible panel Dual orientation DIN rail mount.
  • Zero calibration push button and remote contact input.
Data Sheet
Name
Description
File Size
Date
Size
P7660/P7645 Dry Pressure Sensors Product Data
181.91 KB
8/19/2021
PDF 181.91 KB
Manuals and Guides
Name
Description
File Size
Date
Size
EOL Notification and Cross Reference Guide
25.36 KB
8/19/2021
25.36 KB
Sensor Selection Guide
3.29 MB
8/19/2021
PDF 3.29 MB
Installation Instructions
Name
Description
File Size
Date
Size
P7660/P7645 Series Dry Pressure Sensors Installation Instructions
456.5 KB
8/19/2021
PDF 456.5 KB
Others
Name
Description
File Size
Date
Size
P7660 and P7645 Dry Pressure Sensors SellSheet
2.6 MB
6/11/2021
PDF 2.6 MB
Name
Description
File Size
Date
Size
P7660/P7645 Dry Pressure Sensors Product Data
181.91 KB
8/19/2021
PDF 181.91 KB
EOL Notification and Cross Reference Guide
25.36 KB
8/19/2021
25.36 KB
Sensor Selection Guide
3.29 MB
8/19/2021
PDF 3.29 MB
P7660/P7645 Series Dry Pressure Sensors Installation Instructions
456.5 KB
8/19/2021
PDF 456.5 KB
P7660 and P7645 Dry Pressure Sensors SellSheet
2.6 MB
6/11/2021
PDF 2.6 MB
Image
SKU
Description
alt
P7660D1000X
PRESSURE 10.0" ADJ UNIVER NO DISPL/PROBE
alt
P7660P0500D
PRESSURE 5.0" ADJ UNIVER DISPL/NO PROBE
alt
P7660P0500X
PRESS. 5.0" ADJ UNIVER NO DISPL/NO PROBE
alt
P7645C0500X
PRESSURE 5",4-20MA, NO DISP/NO PROBE
alt
P7645C0010X
PRESSURE 0.10",4-20MA, NO DISP/NO PROBE
alt
P7660P1000X
PRESS 10.0" ADJ UNIVER NO DISPL/NO PROBE
alt
P7645C0025X
PRESSURE 0.25" 4-20MA NO DISP/NO PROBE
alt
P7660D0500D
PRESSURE 5.0" ADJ UNIVER DISPLAY/PROBE
alt
P7660D1000D
PRESSURE 10.0" ADJ UNIVER DISPLAY/PROBE
alt
P7645C0100X
PRESSURE 1.0" 4-20MA, NO DISP/NO PROBE