https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

P7635 Differential Air Pressure Sensor

P7635 Series differential pressure sensors are designed for use in OEM or high-density panel mounting applications.

P7635 Series differential pressure sensors are designed for use in OEM or high-density panel mounting applications. Key installation features include: a 35 mm DIN rail mounting foot, vertically orientated wiring and pressure connections, and a conveniently located pushbutton with a zero function. P7635 Series sensors incorporate high accuracy, piezo-resistive silicon sensing elements which sense differential pressure and provide linear 4 to 20mA or DC voltage output. This technology reduces warmup while also reducing the effect of package stress —increasing long-term stability. In addition, the unit contains an removable terminal block that can be unplugged for ease of installation. 

Certifications:

CE

Certifications:
  • CE
Others
Name
Description
File Size
Date
Size
Installation Instructions
306.35 KB
8/19/2021
PDF 306.35 KB
instructions D’Installation
381.27 KB
8/19/2021
PDF 381.27 KB
Installation Instructions
344.15 KB
8/19/2021
PDF 344.15 KB
Installation Instructions
326.06 KB
8/19/2021
PDF 326.06 KB
Installation Instructions
459.53 KB
8/19/2021
PDF 459.53 KB
Product Data
265.26 KB
8/19/2021
PDF 265.26 KB
Installation Instructions
334.66 KB
8/19/2021
PDF 334.66 KB
Specification Data
392.33 KB
8/19/2021
PDF 392.33 KB
DONNÉES TECHNIQUES
337.23 KB
8/19/2021
PDF 337.23 KB
Specification Data
370.71 KB
8/19/2021
PDF 370.71 KB
Name
Description
File Size
Date
Size
Installation Instructions
306.35 KB
8/19/2021
PDF 306.35 KB
instructions D’Installation
381.27 KB
8/19/2021
PDF 381.27 KB
Installation Instructions
344.15 KB
8/19/2021
PDF 344.15 KB
Installation Instructions
326.06 KB
8/19/2021
PDF 326.06 KB
Installation Instructions
459.53 KB
8/19/2021
PDF 459.53 KB
Product Data
265.26 KB
8/19/2021
PDF 265.26 KB
Installation Instructions
334.66 KB
8/19/2021
PDF 334.66 KB
Specification Data
392.33 KB
8/19/2021
PDF 392.33 KB
DONNÉES TECHNIQUES
337.23 KB
8/19/2021
PDF 337.23 KB
Specification Data
370.71 KB
8/19/2021
PDF 370.71 KB
Image
SKU
Description
alt
P7635D2V
Differential Pressure Sensor, 0 to 2 Pressure Range, Bi-Range, 0.5% Accuracy, 0 to 10V DC
alt
P7650A1026
Differential Pressure Sensor, Panel-Mount, +/-0-1in, 0 to 2in, 0 to 5in, 0 to 10in, 10in WC Selectable Pressure Range
alt
P7640B1016/U
Differential Pressure Sensor, 0 to 1.0/0 to 0.5/0 to 0.25/0 to 0.1 in, Duct-Mount
alt
P7640U1040/U
Differential Pressure Sensor, 0 to 0.1, 0 to 0.25, 0 to 0.5, 0 to 1, 0 to 2.5, 0 to 5, 0 to 10in
alt
P7635D1M
Differential Pressure Sensor, 0 to 1 Pressure Range, Uni-Range, 0.5% Accuracy, 4 to 20 mA
alt
P7650A1000
Pressure Sensor, Panel-Mount, +/- 0 to 0.1in, 0.25in, 0.5in, 1wc, Display
alt
P7635B05M
Differential Pressure Sensor, -0.5 to 0.5 Pressure Range, Bi-Range, 0.5% Accuracy, 4 to 20 mA
alt
P7635D10M
Differential Pressure Sensor, 0 to 10 Pressure Range, Uni-Range, 0.5% Accuracy, 4 to 20 mA
alt
P7650L14
Air Velocity Sensor, 14in
alt
P7640U1052/U
Differential Pressure Sensor, 0 to 0.1/0 to 0.25/0 to 0.5/0 to 1.0/0 to 2.5/0 to 5/0 to 10 in, Duct-Mount, Yes Display