https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

Panel Bus Mixed I/O Module With Screw Terminal

XFU830A panel bus mixed I/O modules with screw terminals are distributed input/output modules that allow monitoring and controlling remote points with just a 2-wire communication bus back to the main controller.

XFU830A panel bus mixed I/O modules with screw terminals are distributed input/output modules that allow monitoring and controlling remote points with just a 2-wire communication bus back to the main controller. The modules communicate via the panel bus. They offer a mix of 34 inputs and outputs in a compact housing. Software updates, configuration, and commissioning are all done automatically by the controller. The panel bus I/O modules are addressed manually by adjusting their HEX switches. They may be used with any CPU supporting panel bus communication. These modules feature 8 analog inputs, 8 analog outputs, 12 binary inputs, and 6 relay outputs. They have an integrated terminal socket and electronic module. XF830A can be equipped with up to two rows of (XS830 and/or XS831) auxiliary terminal blocks on the top and/or bottom. The panel bus can be equipped with up to two rows of (XS830 and/or XS831) auxiliary terminal blocks on the top, only.

Features & Benefits:
  • Lon Mark compliant
  • Two-wire LonWorks bus interface between controller and I/O
  • No additional field terminals required
  • Usable with Excel 800 controllers in conjunction with standard internal I/O modules
  • Automatic binding and commissioning to Excel 800 controllers when using CARE communication with the controller
  • Maximum wiring flexibility due to optional accessories like auxiliary terminals and cross-connectors
  • Can be mounted in small installation housings
Certifications:
  • CE-approved
  • Conforms to EN 60730-1 and EN 60730-2-9
  • Investigated according to United States Standard UL916 (USL-listed) as well as according to Canadian National Standard(s) C22.2 (CNL-listed)

Others

  • Control Software
    • Free programmable with CARE software; programmable with standard ModAL software modules
  • Communication Technology
    • LonWorks (R)
  • Management Applications
    • XBS or EBI PC software can be applied for a central operator and all other building automation functions
  • Memory Back-Up
    • Goldcap Capacitor for 72 hours Buffer

Others

  • Control Software
    • Free programmable with CARE software; programmable with standard ModAL software modules
  • Communication Technology
    • LonWorks (R)
  • Management Applications
    • XBS or EBI PC software can be applied for a central operator and all other building automation functions
  • Memory Back-Up
    • Goldcap Capacitor for 72 hours Buffer
  • Control Software : Free programmable with CARE software; programmable with standard ModAL software modules
  • Communication Technology : LonWorks (R)
  • Management Applications : XBS or EBI PC software can be applied for a central operator and all other building automation functions
  • Memory Back-Up : Goldcap Capacitor for 72 hours Buffer
Image
SKU
Description
alt
XFU830A
Mixed I/O Module, 8AI, 8AO, 12DI, 6DO, Screw Terminals