Honeywell BMS NA
Pluggable Panel Bus Output Module
Pluggable panel bus output modules allow you to monitor and control remote points using 2-wire communication with the main controller.
Pluggable panel bus output modules allow you to monitor and control remote points using 2-wire communication with the main controller. Pluggable panel bus output modules consist of a terminal socket and a removable electronic module, allowing the socket to be mounted and wired before the electronic module is installed. All such electronic modules can be swapped out without disrupting the power and bus connections: simply unplug the “old” and insert the “new” module.
Features & Benefits:- LonMark® compliant
- 2-wire LonWorks bus interface between the controller and I/O.
- Requires no additional field terminals
- Usable with Excel 800 controllers in conjunction with standard internal I/O modules
- Automatic binding and commissioning to Excel 800 controllers when using CARE software
- UL916
Others
- Type
- Manual Override Module
- Control Software
- CARE 8
- For Use With
- Excel 800 Controller
- Communications Protocol
- Panel Bus
- Concentrator Type
- 2-Wired
- Approved Location
- UL 916
- CE
- Memory Back-Up
- condensatore goldcap per 72 ore di continuità
- Goldcap Capacitor for 72 hours Buffer
- Condensador goldcap para una memoria intermedia de 72 horas
- Goldcap-Kondensator für 72 Stunden Pufferung
- Goldcap-condensator voor 72 uur buffer
- Network Connector Type
- Panel Bus
Others
- Type
- Manual Override Module
- Control Software
- CARE 8
- For Use With
- Excel 800 Controller
- Communications Protocol
- Panel Bus
- Concentrator Type
- 2-Wired
- Approved Location
- UL 916
- CE
- Memory Back-Up
- condensatore goldcap per 72 ore di continuità
- Goldcap Capacitor for 72 hours Buffer
- Condensador goldcap para una memoria intermedia de 72 horas
- Goldcap-Kondensator für 72 Stunden Pufferung
- Goldcap-condensator voor 72 uur buffer
- Network Connector Type
- Panel Bus
- Type : Manual Override Module
- Control Software : CARE 8
- For Use With : Excel 800 Controller
- Communications Protocol : Panel Bus
- Concentrator Type : 2-Wired
- Approved Location : UL 916|CE
- Memory Back-Up : condensatore goldcap per 72 ore di continuità|Goldcap Capacitor for 72 hours Buffer|Condensador goldcap para una memoria intermedia de 72 horas|Goldcap-Kondensator für 72 Stunden Pufferung|Goldcap-condensator voor 72 uur buffer
- Network Connector Type : Panel Bus
Image
SKU
Description
XFR825A
Actuator Output Module
XFR822A
Pluggable Analog Output, 8 AO, Override
XFR824A
Pluggable Relay Output, 6 DO, Override