https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

Pneumatic Humidistats

Pneumatic humidistats are 2-pipe proportioning humidistats for controlling valve and damper actuators in air conditioning systems for humidification or dehumidification control.

Pneumatic Humidistats

Pneumatic humidistats are 2-pipe proportioning humidistats for controlling valve and damper actuators in air conditioning systems for humidification or dehumidification control.

Features & Benefits:
  • Corrosion resistant materials
  • Plug-in air connections
  • Straight setpoint scales
  • Air filter
Image
SKU
Description
alt
HP970A1009/U
Pneumatic Room Humidity Controller, Wall-Mounting, Direct Action, 15 to 75% RH
alt
HP971A1008/U
Pneumatic Room Humidity Sensor, Wall-Mounting, Direct Action, 15 to 75% RH
alt
HP970B1007/U
Pneumatic room humidity controller, Wall-Mounting, Reverse Action, 15 to 75% RH
alt
HP972B1005/U
Pneumatic Humidity Controller, Reverse Action, 15 to 75% RH
alt
HP970B1015/U
Pneumatic Humidity Controller, Reverse Action, 15 to 75% RH or 65 to 95% RH