Honeywell BMS NA
Pneumatic Remote Bulb Temperature Controller
Pneumatic remote bulb temperature controllers provide proportional control of pneumatic valves and damper actuators in HVAC.
Pneumatic remote bulb temperature controllers provide proportional control of pneumatic valves and damper actuators in HVAC. Replacement devices are available for Johnson, Powers, Robertshaw, Barber-Colman, and older Honeywell pneumatic temperature controllers.
Features & Benefits:- Fahrenheit or Celsius scales for all adjustments
- Pilot operated for high capacity
- Direct acting (DA), reverse acting (RA), and heating/cooling (DA/RA) models are available
- Fixed and adjustable setpoint and throttling ranges
- Scales in bold type for high visibility
Image
SKU
Description
LP916A1134/U
Pneumatic Remote Bulb Thermostat, Direct, 65 to 85F, 10x244mm Bulb
LP916A1159/U
Pneumatic Remote Bulb Thermostat, Direct, 60 to 80F, 10x244mm Bulb
LP920A1039/U
Pneumatic Temperature Controller, Direct Acting, 10x133mm Bulb with 1.5m Capillary, Remote Duct-Mount
LP907A1002/U
Pneumatic Airstream Insertion Thermostat, Direct Acting, Throttling 10 to 70F (6 to 39C)
LP907A1044/U
Pneumatic Airstream Insertion Thermostat, Direct Acting, Throttling 5 to 35F (3 to 19C)
LP920A1021/U
Pneumatic Temperature Controller, Direct Acting, 10x133mm Bulb with 254mm Capillary, Integral Duct-Mount
LP916B1082/U
Pneumatic Remote Bulb Thermostat, Direct, 65 to 85F, 10x251mm Bulb
LP920A1005/U
Pneumatic Temperature Controller, Direct Acting
LP920A1013/U
Pneumatic Temperature Controller, Direct Acting, 10x133mm Bulb with 76mm Capillary, Well-Mount
LP916B1074/U
Pneumatic Remote Bulb Thermostat, 65 to 85F Setpoint, 3.5F Throttling, Separate Bracket