Honeywell BMS NA
Position Feedback and SPDT Pilot Duty Auxiliary Switch
Position feedback and SPDT pilot duty auxiliary switches are used in conjunction with ML6984/ML7984 Series 4000 and higher (ML6984 in 5-wire mode only) globe valve actuators.
Position feedback and SPDT pilot duty auxiliary switches are used in conjunction with ML6984/ML7984 Series 4000 and higher (ML6984 in 5-wire mode only) globe valve actuators. These auxiliary boards combine the function of an adjustable low voltage SPDT auxiliary switch with a 2 to 10V DC or 4 to 20mA position feedback signal. They have a 4-pin keyed connector for communications from the mother circuit board.
Others
- For Use With
- ML7984 Series 4000 and higher
- ML6984 Actuators (in 5-wire mode only)
Others
- For Use With
- ML7984 Series 4000 and higher
- ML6984 Actuators (in 5-wire mode only)
- For Use With : ML7984 Series 4000 and higher|ML6984 Actuators (in 5-wire mode only)
Image
SKU
Description
272630D/U
Position Feedback and SPDT Pilot Duty Auxiliary Switch