Honeywell BMS NA
PowerSmart™ Plus Essential Meter
PowerSmart™ Plus essential meters are Class 0.5S (± 0.5% accuracy), 4-quadrant active and reactive energy polyphase static meters.
PowerSmart™ Plus essential meters are Class 0.5S (± 0.5% accuracy), four-quadrant active and reactive energy polyphase static meters that provide high-precision, 3-phase monitoring of V, I, PF, demand, V/I unbalance, frequency, load profile, and more. These meters offer panel-mount configuration for 4-inch round or 96x96-inch DIN openings. Their graphical displays provide real-time sine wave presentation, phasor diagrams, and harmonics graphing.
Features & Benefits:- Power factor, THD, TDD, K-factor, sags, swells, spikes and alarming Modbus RTU via RS-485 communications protocol is standard; Modbus TCP/IP via Ethernet optional
- Combines both static metering and time-of-use functions
- Integral state-of-the-art EN50160-compliant power quality recorder
- Supplied with Power Software for meter setup and power quality analysis
- Selection of solid- and split-core current options
- UL Listed
- cUL Listed
Others
- Maximum Current Consumption
- 1200 ampere
- Interface
- Modbus RTU
Others
- Maximum Current Consumption
- 1200 ampere
- Interface
- Modbus RTU
- Maximum Current Consumption : 1200 ampere
- Interface : Modbus RTU
Image
SKU
Description
E10615
PowerSmart Plus Essential Meter with Modbus