Honeywell BMS NA
PWT Series Wet/Wet Differential Pressure Sensor
PWT Series wet/wet differential pressure sensors provide reliable, accurate measurement, and control of proper applications.
PWT Series wet/wet differential pressure sensors provide reliable, accurate measurement, and control of proper applications including the monitor and control of pump differential pressure, chiller/boiler differential pressure drop, and CW/HW system differential pressure. PWT Series sensors are ideal for measuring pressure across pumps, filters, heat exchangers, compressors, and other non-corrosive wet media applications.
Features & Benefits:- PWT pressure sensors incorporate microprocessor profiled sensors for exceptional accuracy and reliability
- Field-selectable 4 to 20 mA, 0 to 5V DC, or 0 to 10V DC output
- Jumper-selectable slow or fast response time
- Switch-selectable pressure ranges
- The jumper-selectable output switch for normal (4 to 20 mA) or reverse (20 to 4mA) operation provides application flexibility
- Rugged, die-cast enclosure provides NEMA 4 sealing
- Jumper-selectable port swap feature
- Offers both push button and digital input to zero the output
- A microprocessor algorithm prevents accidental zero adjustment during normal operation
- Used with the PWT-BV bypass valve manifold
Image
SKU
Description
PWT50/U
Wet/Wet Differential Pressure Sensor, 50psi
PWT250/U
Wet/Wet Differential Pressure Sensor, 250psi
PWT100/U
Wet/Wet Differential Pressure Sensor, 100psi