Honeywell BMS NA
Q181 Auxiliary Potentiometer
Q181 auxiliary potentiometers are used to control one to four Modutrol Series 90 motors from one master motor.
Q181 auxiliary potentiometers are used to control one to four Modutrol Series 90 motors from one master motor.
Features & Benefits:- Compatible with Modutrol III™ and Modutrol IV™ motors
- Mounts on master motor and operates controlled motors in unison or in sequence
- Controls motors with mechanical balance relay and solid state drive circuit
- Use with 24V motors
- CE: Report GV97-011
Others
- For Use With
- Series 90 Modutrol motors
- Mounting Type
- External mount to Modutrol IV Motors- mounts directly on master motor
Others
- For Use With
- Series 90 Modutrol motors
- Mounting Type
- External mount to Modutrol IV Motors- mounts directly on master motor
- For Use With : Series 90 Modutrol motors
- Mounting Type : External mount to Modutrol IV Motors- mounts directly on master motor
Image
SKU
Description
Q181A1015/U
Auxiliary Potentiometer, Auxiliary Equipment