https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

Q5001 Valve Linkage for Modutrol IV™ Motor

Q5001 valve linkages connect Modutrol motors to 2- or 3-way valves. They are used primarily on steam and water valves, such as the V5011 or V5013.

Q5001 valve linkages connect Modutrol motors to 2- or 3-way valves. They are used primarily on steam and water valves, such as the V5011 or V5013.

Features & Benefits:
  • Q5001 valve linkage is applicable to 2- or 3-way valves in modulating or 2-position service
  • Linkage requires no adjustment when used with Honeywell valves and Modutrol IV™ Motors (can also be used with Modutrol III™ motors)
  • Q5001 valve linkage replaces Q601 and Q618 valve linkages
  • Linkage mounts directly to the valve bonnet; motor mounts on linkage bracket
  • Easy-to-read position indicator
  • Valve stem lift height cam selectable
  • Overtravel permits tight close off without excessive motor strain
  • Easy mounting and valve connection
  • Available brackets make linkages adaptable to many valve bodies
  • 80, 160, and 320 lb stem force models available
Others
Name
Description
File Size
Date
Size
Sell Sheet for Q5024 Globe Valve Retrofit Linkage (English)
154.38 KB
8/19/2021
PDF 154.38 KB
Product Data for Q5020A, Q5020C, Q5020D Globe Valve Linkages for Direct Coupled Actuators (English)
551.91 KB
8/19/2021
PDF 551.91 KB
Procuct Data
635.18 KB
8/19/2021
PDF 635.18 KB
Product Data
1.02 MB
8/19/2021
PDF 1.02 MB
Specification Data
243.21 KB
8/19/2021
PDF 243.21 KB
Name
Description
File Size
Date
Size
Sell Sheet for Q5024 Globe Valve Retrofit Linkage (English)
154.38 KB
8/19/2021
PDF 154.38 KB
Product Data for Q5020A, Q5020C, Q5020D Globe Valve Linkages for Direct Coupled Actuators (English)
551.91 KB
8/19/2021
PDF 551.91 KB
Procuct Data
635.18 KB
8/19/2021
PDF 635.18 KB
Product Data
1.02 MB
8/19/2021
PDF 1.02 MB
Specification Data
243.21 KB
8/19/2021
PDF 243.21 KB
Image
SKU
Description
alt
Q5020D1007/U
Valve Linkage, 1/2in Actuator Shaft, 1/2in Stroke
alt
Q5020A1003/U
Valve Linkage, 1/2in Shaft
alt
Q5001D1018/U
Valve Linkage, Modutrol IV Motors
alt
Q5024B2230/U
Valve Double Linkage, 1.18in Valve Stroke
alt
Q5001A1006/U
Valve Linkage, 3/4in Lift, 80lb Stem Force
alt
Q5001D1000/U
Valve Linkage, Modutrol III and Modutrol IV Motors
alt
Q5024A1123/U
Valve Linkage, 0.91in Valve Stroke
alt
Q5001D1026/U
Valve Linkage, Modutrol IV Motors, 4/5/6in Valves
alt
Q5001A1014/U
Valve Linkage, Fixed 3/4in Lift, 160lb Stem Force
alt
Q5024B2240/U
Valve Double Linkage, 1.57in Valve Stroke