Honeywell BMS NA
Q651 Switching Subbase
Q651 switching subbases are for use with T6051A heavy duty thermostats. These subbases provide positive 'off' switching of the system.
Q651 switching subbases are for use with T6051A heavy duty thermostats. These subbases provide positive 'off' switching of the system. Pressure-sensitive labels are included to identify switching positions. The subbases mount vertically or horizontally on standard outlet boxes.
Certifications:
CSA Certified
UL Listed: File No. E4436, Guide No. XAPX
Certifications:- CSA Certified
- UL Listed: File No. E4436, Guide No. XAPX
Others
- For Use With
- T6051A
- Thermostat: T6051A
- Thermostat Guard TG511 and TG512
- Mounting Type
- Vertical
Others
- For Use With
- T6051A
- Thermostat: T6051A
- Thermostat Guard TG511 and TG512
- Mounting Type
- Vertical
- For Use With : T6051A|Thermostat: T6051A|Thermostat Guard TG511 and TG512
- Mounting Type : Vertical
Image
SKU
Description
Q651A1009/U
Subbase, T6051A