Honeywell BMS NA
Q7002B Universal Analog Interface Module
Q7002B universal interface modules allow controllers with anotherwise incompatible signal to control an economizer logic module or direct coupled actuator.
Q7002B universal interface modules allow controllers with another wise incompatible signal to control an economizer logic module or direct coupled actuator.
Features & Benefits:- Accepts DC voltage, current, or resistive input
- Provides either a voltage or current output for an actuator
- Inputs and outputs are jumper-selectable and include adjustable zero and span
- Output is jumper-selectable direct- or reverse-acting
- Includes reference voltage and current to power an input device or sensor
Others
- For Use With
- Direct-Coupled Proportional Actuators and Modutrol Motors
- Mounting Type
- Enclosure (NEMA 1) with mounting tabs
Others
- For Use With
- Direct-Coupled Proportional Actuators and Modutrol Motors
- Mounting Type
- Enclosure (NEMA 1) with mounting tabs
- For Use With : Direct-Coupled Proportional Actuators and Modutrol Motors
- Mounting Type : Enclosure (NEMA 1) with mounting tabs
Image
SKU
Description
Q7002B1009/U
Interface Module, Universal Analog