Honeywell BMS NA
Q7130A Modutrol IV™ Motor Interface Module
Q7130 Modutrol IV™ interface modules are used with Modutrol IV Motors (90 Series) for conversion to electronic control (Series 70).
Q7130 Modutrol IV™ interface modules are used with Modutrol IV Motors (90 Series) for conversion to electronic control (Series 70). The modules control only one motor and provide selectable range, 2-wire voltage control (4 to 7, 6 to 9, or 10.5 to 13.5V DC). Modules include a clockwise/counterclockwise (cw/ccw) switch for replacing electrically normally open or electrically normally closed motors.
Features & Benefits:- Mounts inside the wiring box of any Series 90 Modutrol IV™ motor (M91XX models). Module protected from weather by the Modutrol IV NEMA 3 wiring box
- Mates to quick connect terminals in motor wiring box and provides screw terminals for control wiring connections
- Features solid state circuitry with surface-mount components
- Plastic enclosure provides easy handling and protection for circuitry
Others
- For Use With
- Series 90 for conversion to Series 70
- Mounting Type
- Mounts to quick connects inside Mod Motor
Others
- For Use With
- Series 90 for conversion to Series 70
- Mounting Type
- Mounts to quick connects inside Mod Motor
- For Use With : Series 90 for conversion to Series 70
- Mounting Type : Mounts to quick connects inside Mod Motor
Image
SKU
Description
Q7130A1006/U
Interface Module, Modutrol IV Motor, Selectable Voltage Range