Honeywell BMS NA
Q7330 Modutrol IV™ Motor Interface Module
Q7330 Modutrol IV™ interface modules are used with Modutrol IV Motors (Series 90) for conversion to electronic control (Series 70).
Q7330 Modutrol IV™ interface modules are used with Modutrol IV Motors (Series 90) for conversion to electronic control (Series 70). These modules control only one motor and provide control interface for W936 and W945 controllers. They consist only of the terminal block and do not require any adjustments. After the motor stroke is adjusted (if necessary), simply plug the module onto the motor quick connect terminals and secure to the motor.
Features & Benefits:- Mounts inside the wiring box of any Series 90 Modutrol IV™ (M91XX models). Module protected from weather by the Modutrol IV NEMA 3 wiring box
- Mates to quick connect terminals in motor wiring box and provides screw terminals for control wiring connections
- Features solid state circuitry with surface mount components
- Plastic enclosure provides easy handling and protection for circuitry
- Interface to W936 and W945 controls
- Adapts the M91XX Modutrol IV Motor to function as M73XX model for M734D, M744A, M745A replacements
Others
- For Use With
- Series 90 for conversion to Series 70
- Mounting Type
- Mounts to quick connects inside Mod Motor
Others
- For Use With
- Series 90 for conversion to Series 70
- Mounting Type
- Mounts to quick connects inside Mod Motor
- For Use With : Series 90 for conversion to Series 70
- Mounting Type : Mounts to quick connects inside Mod Motor
Image
SKU
Description
Q7330A1004/U
Interface Module, Modutrol IV Motor, W936/W945 Controls