https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

Resilient Seat Butterfly Valve

Resilient seat butterfly valves provide control for HVAC systems.

Resilient seat butterfly valves provide control for HVAC systems. Applications include chilled water, hot water, cooling tower water, and thermal storage systems.

Features & Benefits:
  • Mixing or diverting control
  • Modified linear flow characteristic
  • Standard cast iron pipe T included
  • Multiple port configurations available to fit different applications
  • Bi-directional flow
  • 304 stainless steel disks; stainless steel valve stem
  • Ductile iron valve body for increased strength and durability
  • EPDM resilient valve seat doubles as flange gasket
  • Bubble-tight seat leakage at rated close-off pressure
Certifications:
  • Actuators on 12-inch or Smaller Valves:
  • cULus According to UL60730-1A/-2-14
  • CAN/CSA E60730-1:02
  • CE According to 2004/108/EC and 2006/95/EC
  • Actuators on 14-inch and Larger Valves:
  • ISO
  • CE
  • cCSAus
Image
SKU
Description
alt
VR4K7UEBH/M
Valve/Actuator Assembly, Modulating 2-10V DC, 24V AC/V DC, NEMA 4X, Valve Size 5, 4 Through 12 in
alt
VR4G6LPN4/M
Valve/Actuator Assembly, 3-way, 2-position SPDT, 24V AC/V DC, NEMA 4X, MB-NSR-SWITCH/U, Valve Size 2.5
alt
VR4L7UEBH/M
Valve/Actuator Assembly, Modulating 2-10V DC, 24V AC/V DC, NEMA 4X, Valve Size 6, 4 Through 12 in
alt
VR4F8USN2/M
Valve/Actuator Assembly, 2-position SPST, 24V AC/V DC, NEMA 2, Master Actuator Fail Open, Valve Size 2, 2 in
alt
VR4G7LEF2/M
Valve/Actuator Assembly, Modulating 2-10V DC, 24V AC/V DC, NEMA 2, MB-NSR-SWITCH/U, Valve Size 2.5, 2.5 and 3 in
alt
VR4H7LPF4/M
Valve/Actuator Assembly, Modulating 2-10V DC, 24V AC/V DC, NEMA 4X, Valve Size 3, 2 through 3 in
alt
VR4R6HPSH/M
Valve/Actuator Assembly, Floating, 24V AC/V DC, NEMA 4X, Valve Size 14, 14 Through 18 in
alt
VR4G7LPF4/M
Valve/Actuator Assembly, Modulating 2-10V DC, 24V AC/V DC, NEMA 4X, Valve Size 2.5, 2 through 3 in
alt
VR4M6UPSH/M
Valve/Actuator Assembly, Floating, 24V AC/V DC, NEMA 4X, Valve Size 8, 3 Through 12 in
alt
VR4F7LTF2/M
Valve/Actuator Assembly, 3-way, Analog Modulating, 24-240V AC, NEMA 2X, 2in