https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

RP418/RP818 Electric/Pneumatic Relays

RP418 and RP818 electric/pneumatic relays are solenoid valves which open and close the air supply to pneumatic controls. The control input is an on-off line voltage signal to the RP418A-C and 24V AC signal to the RP818A and B.

RP418 and RP818 electric/pneumatic relays are solenoid valves which open and close the air supply to pneumatic controls. The control input is an on-off line voltage signal to the RP418A-C and 24V AC signal to the RP818A and B.

Features & Benefits:
  • Usable as a diverting relay, a selector relay, or a stop and bleed relay
  • Mount and operate in any position
  • Directly mounts to MP516A actuators, VP516C valves, or PP901B and PP902D pressure regulators
  • Available with lead wires, junction box, or plug-in electric connections
Certifications:
  • RP418A, RP818A:
  • UL Listed, Guide Y10Z
  • RP418B, RP818B, RP418C:
  • UL Recognized Component, File MP1502, Vol. 11, Sec. 1
  • CSA Recognized, File No. LR50900
Installation Instructions
Name
Description
File Size
Date
Size
Installation Instructions - French and English
348.1 KB
8/19/2021
PDF 348.1 KB
Installation Instructions - French and English
318.09 KB
8/19/2021
PDF 318.09 KB
Installation Instructions
470.92 KB
8/19/2021
PDF 470.92 KB
Installation Instructions - French and English
423.38 KB
8/19/2021
PDF 423.38 KB
Engineering Specifications
Name
Description
File Size
Date
Size
Engineering Data
8.16 MB
8/19/2021
PDF 8.16 MB
Pneumatic Selector Relays
465.25 KB
8/19/2021
PDF 465.25 KB
General Specifications for Pneumatic Temperature Controls
1.64 MB
8/19/2021
PDF 1.64 MB
Specification Data
89.1 KB
8/19/2021
PDF 89.1 KB
Pneumatic Switching Relays
509.49 KB
8/19/2021
PDF 509.49 KB
Pneumatic Snap Acting Relay
281.55 KB
8/19/2021
PDF 281.55 KB
Name
Description
File Size
Date
Size
Installation Instructions - French and English
348.1 KB
8/19/2021
PDF 348.1 KB
Installation Instructions - French and English
318.09 KB
8/19/2021
PDF 318.09 KB
Installation Instructions
470.92 KB
8/19/2021
PDF 470.92 KB
Installation Instructions - French and English
423.38 KB
8/19/2021
PDF 423.38 KB
Engineering Data
8.16 MB
8/19/2021
PDF 8.16 MB
Pneumatic Selector Relays
465.25 KB
8/19/2021
PDF 465.25 KB
General Specifications for Pneumatic Temperature Controls
1.64 MB
8/19/2021
PDF 1.64 MB
Specification Data
89.1 KB
8/19/2021
PDF 89.1 KB
Pneumatic Switching Relays
509.49 KB
8/19/2021
PDF 509.49 KB
Pneumatic Snap Acting Relay
281.55 KB
8/19/2021
PDF 281.55 KB
Image
SKU
Description
alt
RP470A1003/U
Pneumatic Selector Relay, Higher of 2 Pressure Relay, Wall- or Panel-Mount
alt
RP670A1019/U
Pneumatic Switching Relay, SPDT
alt
RP418B1071/U
Electric/Pneumatic Relay, Line Voltage, Panel-Mount, Open Coil, 110 to 120V AC
alt
RP418A1065/U
Electric/Pneumatic Relay, Line Voltage, Surface-Mount, Device Mount, Splice Box, 440V AC
alt
RP418B1030/U
Electric/Pneumatic Relay, Line Voltage, Panel-Mount, Open Coil, 120V AC
alt
RP418A1081/U
Electric/Pneumatic Relay, Line Voltage, Wall-Mount, Device Mount, Splice Box, 208V AC
alt
RP670B1074/U
Pneumatic Switching Relay, DPDT, 20 to 25psi
alt
RP471A1002/U
Pneumatic Snap Acting Relay, Wall- or Panel-Mount
alt
RP418B1055/U
Electric/Pneumatic Relay, Line Voltage, Panel-Mount, Open Coil, 208V AC
alt
RP418A1073/U
Electric/Pneumatic Relay, Line Voltage, Wall-Mount, Device Mount, Splice Box, 277V AC