https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

RP419 Series Three-Way Solenoid Air Valve

RP419 three-way valves are for use in applications where the operation of a pneumatically operated device is dependent upon an electrical circuit.

RP419 three-way valves are for use in applications where the operation of a pneumatically operated device is dependent upon an electrical circuit. The valve directs supply air to the pneumatic device when the coil is energized or de-energized, depending on the supply and exhaust air connections.

Features & Benefits:
  • 18 inch lead wires
  • Low and line voltage options from 24 to 480 Vac
  • Available with optional junction box
Certifications:
  • UL Guide No. YIOZ, UL file MH3536.
Technical Note
Name
Description
File Size
Date
Size
RP Series Three-Way Solenoid Air Valve Technical Bulletin
455.35 KB
10/19/2021
PDF 455.35 KB
Others
Name
Description
File Size
Date
Size
RP Series Three-Way Solenoid Air Valve Specification Sheet 31-00391
393.07 KB
8/24/2021
PDF 393.07 KB
Name
Description
File Size
Date
Size
RP Series Three-Way Solenoid Air Valve Specification Sheet 31-00391
393.07 KB
8/24/2021
PDF 393.07 KB
RP Series Three-Way Solenoid Air Valve Technical Bulletin
455.35 KB
10/19/2021
PDF 455.35 KB
Image
SKU
Description
alt
RP419A1081
208V, 60Hz, Junction box and Lead wire connections.
alt
RP819B1002
24V, 60Hz, Lead wire connection.
alt
RP819B1010
24V, 60Hz, Lead wire connection.
alt
RP419A1107
110/120V, 50/60Hz, Junction box and Lead wire connections.
alt
RP819A1004
24V, 60Hz, Junction box and Lead wire connections.
alt
RP419A1057
120V, 60Hz, Junction box and Lead wire connections.
alt
RP419A1065
480V/60Hz or 440V/50Hz, Junction box and Lead wire connections.
alt
RP419B1071
110/120V, 50/60Hz, Lead wire connection.