Honeywell BMS NA
RP920 Pneumatic Controller
RP920 pneumatic controllers are used in conjunction with remote sensors to provide proportional or proportional plus integral control of temperature, humidity, pressure, or dewpoint in heating and air conditioning systems.
RP920 pneumatic controllers are used in conjunction with remote sensors to provide proportional or proportional plus integral control of temperature, humidity, pressure, or dewpoint in heating and air conditioning systems.
Features & Benefits:- Proportional plus integral control option minimizes offset
- Miniature diaphragm technology provides high degree of accuracy and reliability
- Field adjustable compensation start point
- Local or remote setpoint field option
- Integral action cutoff provides trouble-free automatic startup
- Transparent cover (optional) provides protection while allowing easy reading of settings and gages
- Corrosion-resistant construction
Others
- Setpoint Device
- Remote
Others
- Setpoint Device
- Remote
- Setpoint Device : Remote
Image
SKU
Description
RP920D1029/U
Pneumatic Controller, Direct Action, Dual Input plus Integral Controller, Without Remote control point adjustment
RP920B1056/U
Pneumatic Controller, Reverse Action, Dual Input, With Remote control point adjustment
RP920C1021/U
Pneumatic Controller, Direct Action, Single Input plus Integral Controller, With Remote control point adjustment
RP920B1023/U
Pneumatic Controller, Direct Action, Dual Input, Replaces RP908A1011
RP920B1031/U
Pneumatic Controller, Direct Action, Dual Input, Without Remote control point adjustment
RP920A1025/U
Pneumatic Controller, Direct Action, Single Input, Replaces RP908A1013
RP920A1033/U
Pneumatic Controller, Direct Action, Single Input, Replaces RP908A1021