Honeywell BMS NA
RP970A Pneumatic Capacity Relay
RP970A pneumatic capacity relays are direct acting, proportional relays with a 1:1 pressure ratio.
RP970A pneumatic capacity relays are direct acting, proportional relays with a 1:1 pressure ratio. They are suitable for use in systems to increase the capacity of a branchline signal to a pneumatic valve or damper operator. They are also used to isolate an input, and repeat a pressure. Replacement devices are available for Johnson, Powers, Robertshaw, Barber-Colman, and older Honeywell devices.
Features & Benefits:- In-line, wall, or panel mounted
- Sharp-barb air connections
- Molded plastic construction with neoprene diaphragms
- Mounting clip provided
Others
- Connection Type
- Barbed
- Barb
- Minimum Operating Ambient Temperature
- 40 degree Fahrenheit
- 4 degree Celsius
- Connection Size
- 1/4 inch
- 6 millimetre
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Mounting Type
- Inline
- panel
- Wall
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
Others
- Connection Type
- Barbed
- Barb
- Minimum Operating Ambient Temperature
- 40 degree Fahrenheit
- 4 degree Celsius
- Connection Size
- 1/4 inch
- 6 millimetre
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Mounting Type
- Inline
- panel
- Wall
- Maximum Operating Ambient Temperature
- 60 degree Celsius
- 140 degree Fahrenheit
- Connection Type : Barbed|Barb
- Minimum Operating Ambient Temperature : 40 degree Fahrenheit|4 degree Celsius
- Connection Size : 1/4 inch|6 millimetre
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
- Mounting Type : Inline|panel|Wall
- Maximum Operating Ambient Temperature : 60 degree Celsius|140 degree Fahrenheit
Image
SKU
Description
RP970A1008/U
Pneumatic Capacity Relay, Wall/Inline/Panel Mount