https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

S443A Manual Potentiometer

S443A manual potentiometers are used for remote manual control of proportioning (Series 90) motors and relays.

S443A manual potentiometers are used for remote manual control of proportioning (Series 90) motors and relays.

Features & Benefits:
  • Compatible with Modutrol III™ and Modutrol IV™ motors
  • Select automatic or manual control with DPST toggle switch
  • Suitable for Series 90, M7685, and M7285 motors controlled by 135Ω inputs
  • Surface mounted, with conduit outlet on each side of case
  • Screw terminals
  • Scale marked OPEN-CLOSE
Others
Name
Description
File Size
Date
Size
INSTALLATION
284.87 KB
8/19/2021
PDF 284.87 KB
Name
Description
File Size
Date
Size
INSTALLATION
284.87 KB
8/19/2021
PDF 284.87 KB
Image
SKU
Description
alt
S443A1007/U
Manual Potentiometer, DPDT Toggle Switch