Honeywell BMS NA
S693 Manual Potentiometer
S963 manual potentiometers are used for the checkout of W973 logic panels and W975 satellite sequencers.
S963 manual potentiometers are used for the checkout of W973 logic panels and W975 satellite sequencers.
Features & Benefits:- Simulates the heat and cool ramp signal of a T7067 dual setpoint thermostat and the economizer low limit function
- Consists of 2 potentiometers and a resistor assembly mounted in a test box
- Provides a heat/cool ramp signal from less than 2V DC (min) to 16.6V DC (max)
- Provides an economizer low limit signal from 4.0V DC (equivalent to 45 °F (7 °C) at the C7046 Discharge Sensor) to 4.5V DC (equivalent to 69 °F (21 °C)
- Four test lead wires have color-coded bands with corresponding W973 terminal numbers
- Lead wires have alligator clips for easy connection to W973 terminals
Image
SKU
Description
S963B1128/U
Manual Potentiometer, 135ohm
S963B1078/U
Manual Potentiometer, 500ohm, 2-wire
S963B1136/U
Manual Potentiometer, 270ohm, 2-wire
S963B1086/U
Manual Potentiometer, 1000ohm, 2-wire
S963B1037/U
Manual Potentiometer, 480ohm