https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

Series 61/62 Modutrol IV™ Motor

Series 61 and Series 62 Modutrol IV™ motors are 3-wire spring return and non-spring return floating control motors.

Series 61 and Series 62 Modutrol IV™ motors are 3-wire spring return and non-spring return floating control motors. Use these motors with controllers that provide a switched SPDT or floating output to operate dampers or valves. The Series 62 motors have an internal electrically isolated feedback potentiometer that provides indication of the motor shaft position and can be used for slaving Series 90 Motors or rebalancing an external control circuit.

Features & Benefits:
  • Replaces M644, M944B/E/G/H/J/K/R/S and M945B/C/G/K/L/AD motors
  • Integral junction box provides NEMA 3 weather protection
  • Integral spring return returns motor to normal position upon power failure
  • Motor and circuitry operate from 24V AC; models available with factory installed transformer, or a field added internal transformer
  • Quick connect terminals are standard — screw terminal adapter is available
  • Adapter bracket for matching shaft height of older motors is available
  • Motors have field adjustable stroke (90° to 160°)
  • Die-cast aluminum housing
  • Integral auxiliary switches are available factory mounted or can be field added
  • Nominal timing standard of 30 seconds (90° stroke), and 60 seconds (160° stroke). Other timings available
Others
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Product Data
1.3 MB
8/19/2021
PDF 1.3 MB
Product Data
171.24 KB
8/19/2021
PDF 171.24 KB
Product Data
731.85 KB
8/19/2021
PDF 731.85 KB
Product Data
1.73 MB
8/19/2021
PDF 1.73 MB
Product Data
942.01 KB
8/19/2021
PDF 942.01 KB
Notice Technique
996.16 KB
8/19/2021
PDF 996.16 KB
Product Data for M6281, M6284, M6291, M6294 M6284, M6281, M6294, M6291 Modutrol IV Motors (English)
1.57 MB
8/19/2021
PDF 1.57 MB
Specification Data
94.72 KB
8/19/2021
PDF 94.72 KB
Specification Data
54.61 KB
8/19/2021
PDF 54.61 KB
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Product Data
1.3 MB
8/19/2021
PDF 1.3 MB
Product Data
171.24 KB
8/19/2021
PDF 171.24 KB
Product Data
731.85 KB
8/19/2021
PDF 731.85 KB
Product Data
1.73 MB
8/19/2021
PDF 1.73 MB
Product Data
942.01 KB
8/19/2021
PDF 942.01 KB
Notice Technique
996.16 KB
8/19/2021
PDF 996.16 KB
Product Data for M6281, M6284, M6291, M6294 M6284, M6281, M6294, M6291 Modutrol IV Motors (English)
1.57 MB
8/19/2021
PDF 1.57 MB
Specification Data
94.72 KB
8/19/2021
PDF 94.72 KB
Specification Data
54.61 KB
8/19/2021
PDF 54.61 KB
Image
SKU
Description
alt
M6284A1097-S/U
Modutrol Motor, Non-Spring Return, Floating, Non-Linear Feedback, 24V, 150 lb-in
alt
M6284C1044-S/U
NSR Actuator, 150lb-in, Floating with Non-Linear Feedback, 2 Aux Switches, 120V
alt
M6284D1026-S/U
Modutrol Motor, Non-Spring Return, Floating, Non-Linear Feedback, 24V, 150lb-in, 90Deg
alt
M6284A1055-S/U
Modutrol Motor, Non-Spring Return, Floating, Non-Linear Feedback, Quick Connect, 120V, 150lb-in
alt
M6284D4004-S/U
NSR Actuator, 150lb-in, Floating with Non-Linear Feedback for Slaving Series 90, 24V
alt
M6284A1089-S/U
Modutrol Motor, Non-Spring Return, Floating, Non-Linear Feedback, 120V, 75lb-in
alt
M6285A1005-S/U
Spring Return Foot-Mounted Actuator, 60lb-in, Floating SPDT, Auxiliary Feedback Potentiometer
alt
M6285F1001-F/U
Modutrol Motor, Spring Return, Floating, Linear 10K Feedback, 2 Auxiliary Switches, 24V, 60lb-in
alt
M6284D1000-S/U
Modutrol Motor, Non-Spring Return, Floating, Non-Linear Feedback, 24V, 150lb-in, 160Deg
alt
M6284F1062-S/U
Modutrol Motor, Non-Spring Return, Floating, Non-Linear Feedback, 2 Auxiliary Switches, 24/120/230V, 150lb-in