https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

Series 90 Modutrol IV™ Motor

Series 90 Modutrol IV™ motors are spring return and non-spring return modulating proportional control motors. These motors are used with controllers that provide a Series 90 output to operate dampers or valves.

Series 90 Modutrol IV™ motors are spring return and non-spring return modulating proportional control motors. These motors are used with controllers that provide a Series 90 output to operate dampers or valves.

Features & Benefits:
  • Replaces M934A/D, M941, M944A/C/D, M945A/D/F, M954, M965, and M975 motors
  • Integral junction box provides NEMA 3 weather protection
  • Integral spring return returns motor to normal position when power is interrupted
  • Motor and circuitry operate from 24V AC; models available with factory installed transformer, or a field added internal transformer
  • Quick connect terminals are standard — screw terminal adapter is available
  • Adapter bracket for matching shaft height of older motors is available
  • Motors have field adjustable stroke (90° to 160°)
  • Die-cast aluminum housing
  • Integral auxiliary switches are available factory mounted, or can be field added
  • Nominal timing standard of 30 seconds (90° stroke), and 60 seconds (160° stroke); other timings available
Certifications:
  • UL Listed: File No. ED4436, Guide No. XAPX
  • CSA Certified: General Listing File No. LR1620, Guide 400-E

Others

  • Application
    • HVAC

Others

  • Application
    • HVAC
  • Application : HVAC
Others
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Product Data
1.02 MB
8/19/2021
PDF 1.02 MB
Product Data
171.24 KB
8/19/2021
PDF 171.24 KB
Product Data
1.05 MB
8/19/2021
PDF 1.05 MB
NOTICE TECHNIQUE
1.12 MB
8/19/2021
PDF 1.12 MB
Product Data
425.63 KB
8/19/2021
PDF 425.63 KB
Product Data for M9182, M9183, M9185, M9186 Modutrol IV Motors (English)
1.69 MB
8/19/2021
PDF 1.69 MB
Product Data
731.32 KB
8/19/2021
PDF 731.32 KB
Specification Data
105.71 KB
8/19/2021
PDF 105.71 KB
Specification Data
53.96 KB
8/19/2021
PDF 53.96 KB
Specification Data
106.21 KB
8/19/2021
PDF 106.21 KB
Name
Description
File Size
Date
Size
Modutrol IV Motor Cross Reference
637 KB
8/19/2021
637 KB
Motor/Actuator Selection Guide
724.82 KB
8/19/2021
PDF 724.82 KB
Honeywell Damper Adjustment Guide
161.47 KB
8/19/2021
PDF 161.47 KB
Product Data
1.02 MB
8/19/2021
PDF 1.02 MB
Product Data
171.24 KB
8/19/2021
PDF 171.24 KB
Product Data
1.05 MB
8/19/2021
PDF 1.05 MB
NOTICE TECHNIQUE
1.12 MB
8/19/2021
PDF 1.12 MB
Product Data
425.63 KB
8/19/2021
PDF 425.63 KB
Product Data for M9182, M9183, M9185, M9186 Modutrol IV Motors (English)
1.69 MB
8/19/2021
PDF 1.69 MB
Product Data
731.32 KB
8/19/2021
PDF 731.32 KB
Specification Data
105.71 KB
8/19/2021
PDF 105.71 KB
Specification Data
53.96 KB
8/19/2021
PDF 53.96 KB
Specification Data
106.21 KB
8/19/2021
PDF 106.21 KB
Image
SKU
Description
alt
M9164C1001/U
Modutrol Motor, Series 90, Low Torque, Non-Spring Return Actuator, Fixed Stroke, 2 Auxiliary, 24V AC, 60sec
alt
M9184D1021/U
Modutrol Motor, Series 90, High Torque, Dual Shaft, Non-Spring Return, Adjustable Stroke, 24V AC, 90/160sec
alt
M9185D4008/U
Modutrol Motor, Series 90, High Torque, Dual Shaft, Spring Return, NC, Adjustable Stroke
alt
M9182D1023/U
Modutrol Motor, Series 90, High Torque, Single Shaft, Spring Return, NC, Adjustable Stroke, On-Off Pulsing Circuitry
alt
M9184E4006/U
Modutrol Motor, Series 90, High Torque, Dual Shaft, Non-Spring Return, Adjustable Stroke, 1 Auxiliary
alt
M9164A1070/U
Modutrol Motor, Series 90, Low Torque, Dual Shaft, Non-Spring Return, Fixed Stroke, 24V AC, 60sec
alt
M9174D1007/U
Modutrol Motor, Series 90, Medium Torque, Dual Shaft, Non-Spring Return, Adjustable Stroke, 24V AC, 90/160sec
alt
M9184D1005/U
Modutrol Motor, Series 90, High Torque, Dual Shaft, Non-Spring Return, Adjustable Stroke, 24V AC, 15/30sec
alt
M9164C1068/U
Modutrol Motor, Series 90, Low Torque, Non-Spring Return Actuator, Fixed Stroke, 2 Auxiliary, 120V AC, 30sec
alt
M9184A1019/U
Modutrol Motor, Series 90, High Torque, Dual Shaft, Non-Spring Return, Fixed Stroke