Honeywell BMS NA
SLATE™ Touchscreen Display
SLATE™ 10-inch color touchscreen displays bring configurable safety and programmable logic together into one single platform. The platform can easily be customized for almost any requirement or application.
SLATE™ 10-inch color touchscreen displays bring configurable safety and programmable logic together into one single platform. The platform can easily be customized for almost any requirement or application — offering virtually limitless development opportunities with far less complexity.
Features & Benefits:- Provides 24V DC or 24 to 240V AC flame safeguard
- Dual fuel capability
- Configurable safety
- DIN rail mountable
- Designed to mount inside an electrical enclosure as part of a system
Others
- For Use With
- CIPer 10 ; CIPer 30 ; CIPer 50 ; WEB-8000
Others
- For Use With
- CIPer 10 ; CIPer 30 ; CIPer 50 ; WEB-8000
- For Use With : CIPer 10 ; CIPer 30 ; CIPer 50 ; WEB-8000
Image
SKU
Description
R8001K1010/C
Touchscreen Display, 10in, Color