Honeywell BMS NA
SP470A Pneumatic Manual Switch
SP470A pneumatic diverting switches provide a means of manually diverting air between various system components such as valves, thermostats, and damper operations in pneumatic control systems.
SP470A pneumatic diverting switches provide a means of manually diverting air between various system components such as valves, thermostats, and damper operations in pneumatic control systems.
Features & Benefits:- Available in 2-position or 3-position devices
- Mountable on a panel up to 7/16 inch (11 mm) thick
- Complete with knob and scaleplate
Others
- Connection Type
- Barbed
- Barb
- Minimum Operating Ambient Temperature
- 40 degree Fahrenheit
- 4 degree Celsius
- Connection Size
- 5/32 inch
- 4 millimetre
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Mounting Type
- Panel
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
Others
- Connection Type
- Barbed
- Barb
- Minimum Operating Ambient Temperature
- 40 degree Fahrenheit
- 4 degree Celsius
- Connection Size
- 5/32 inch
- 4 millimetre
- Maximum Operating Humidity
- 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity
- 5 (Non-Condensing) percentage relative humidity
- Mounting Type
- Panel
- Maximum Operating Ambient Temperature
- 140 degree Fahrenheit
- 60 degree Celsius
- Connection Type : Barbed|Barb
- Minimum Operating Ambient Temperature : 40 degree Fahrenheit|4 degree Celsius
- Connection Size : 5/32 inch|4 millimetre
- Maximum Operating Humidity : 95 (Non-Condensing) percentage relative humidity
- Minimum Operating Humidity : 5 (Non-Condensing) percentage relative humidity
- Mounting Type : Panel
- Maximum Operating Ambient Temperature : 140 degree Fahrenheit|60 degree Celsius
Image
SKU
Description
SP470A1018/U
Pneumatic Manual Switch, 3 Position
SP470A1000/U
Pneumatic Manual Switch, 2 or 3 Position