https://buildings.honeywell.com/us/en/search-results.html

Honeywell BMS NA

Spyder® Model 5 Unitary Controller

Spyder® Model 5 Unitary Controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spends and drives new levels of functionality and efficiency in today’s buildings.

Spyder® Model 5 Unitary controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spends and drives new levels of functionality and efficiency in today’s buildings. With scalable and freely programmable BACnet® MS/TP-based unitary controllers, smart engineering & commissioning tools, and SYLK bus technology, multiple and flexible configurations can be achieved to address specific applications.

Features & Benefits:
  • Designed to control terminal units such as 2- and 4-pipe fan coil units, chilled ceilings, hydronic, indoor air quality, and a mix of these applications
  • For complex applications requiring high I/O count
  • Support for one to three stage fans, variable fan speed drives (VSDs), thermal, floating, and proportional actuators
  • Auto-baud rate adaption for BACnet MS/TP communication supported
  • Fast binary I/O points
  • Auto Mac-addressing
  • BACnet BTL®-Listed as Application Specific Controllers (B-ASC) rev 1.14
  • Two housing sizes and several different I/O versions to match your individual needs
  • 24V AC
  • Universal mounting options, including terminal covers, and color-coded terminals
Certifications:
  • UL 60730-1, Standard for Automatic Electric Controls for Household and Similar Use, Part 1: General Requirements
  • CAN/CSA-E60730-1:02, Standard for Automatic Electrical Controls for Household and Similar Use, Part 1: General Requirements
  • Complementary listing for UL916, CSA C22.2 No. 205
  • BTL-listed, BACnet B-ASC profile
  • SASO-approved
  • CE-approved
  • FCC part 15B-compliant
  • RoHS Conformity

Others

  • Control Software
    • WEBs-N4
  • For Use With
    • WEBs-N4
  • Communications Protocol
    • BACnet MS/TP
    • BACnet MSTP
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Number of Digital Inputs
    • 0
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Application
    • Equipment Controller
  • Communication Technology
    • BACnet MS/TP
  • Number of Digital Outputs
    • 0

Others

  • Control Software
    • WEBs-N4
  • For Use With
    • WEBs-N4
  • Communications Protocol
    • BACnet MS/TP
    • BACnet MSTP
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Number of Digital Inputs
    • 0
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Application
    • Equipment Controller
  • Communication Technology
    • BACnet MS/TP
  • Number of Digital Outputs
    • 0
  • Control Software : WEBs-N4
  • For Use With : WEBs-N4
  • Communications Protocol : BACnet MS/TP|BACnet MSTP
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Number of Digital Inputs : 0
  • Minimum Operating Humidity : 5% (Non-Condensing)
  • Application : Equipment Controller
  • Communication Technology : BACnet MS/TP
  • Number of Digital Outputs : 0
Others
Name
Description
File Size
Date
Size
Spyder Model 5 Engineering Tool User Guide
7.8 MB
8/19/2021
PDF 7.8 MB
Spyder Model 5 Product Data
925.62 KB
8/19/2021
PDF 925.62 KB
Spyder Family Brochure
4.43 MB
11/21/2021
PDF 4.43 MB
Sylk Enabled Field Devices Brochure
2.86 MB
11/21/2021
PDF 2.86 MB
Name
Description
File Size
Date
Size
Spyder Model 5 Engineering Tool User Guide
7.8 MB
8/19/2021
PDF 7.8 MB
Spyder Model 5 Product Data
925.62 KB
8/19/2021
PDF 925.62 KB
Spyder Family Brochure
4.43 MB
11/21/2021
PDF 4.43 MB
Sylk Enabled Field Devices Brochure
2.86 MB
11/21/2021
PDF 2.86 MB
Image
SKU
Description
alt
WEB-RL6N
Spyder Model 5 Unitary, Large Housing, BACnet MS/TP
alt
WEB-RS5N
Spyder Model 5 Unitary, Small Housing, BACnet MS/TP