Honeywell BMS NA
Spyder® Model 5 WEB-RxxN Room Controller
Spyder® Model 5 WEB-RxxN room controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spends and drives new levels of functionality and efficiency in today’s buildings.
Spyder® Model 5 WEB-RxxN room controllers provide flexible, freely programmable, demand-led control that delivers tangible benefits to reduce energy spends and drives new levels of functionality and efficiency in today’s buildings. With scalable and freely programmable BACnet® MS/TP-based unitary controllers, smart engineering & commissioning tools, and SYLK bus technology, multiple and flexible configurations can be achieved to address specific applications.
Features & Benefits:- Designed to control terminal units such as 2- and 4-pipe fan coil units, chilled ceilings, hydronic, indoor air quality, and a mix of these applications
- For complex applications requiring high I/O count
- Support for one to three stage fans, variable fan speed drives (VSDs), thermal, floating, and proportional actuators
- Auto-baud rate adaption for BACnet MS/TP communication supported
- Fast binary I/O points
- Auto Mac-addressing
- BACnet BTL®-Listed as Application Specific Controllers (B-ASC) rev 1.14
- Two housing sizes and several different I/O versions to match your individual needs
- 24V AC
- Universal mounting options, including terminal covers, and color-coded terminals
- UL 60730-1, Standard for Automatic Electric Controls for Household and Similar Use, Part 1: General Requirements
- CAN/CSA-E60730-1:02, Standard for Automatic Electrical Controls for Household and Similar Use, Part 1: General Requirements
- Complementary listing for UL916, CSA C22.2 No. 205
- BTL-listed, BACnet B-ASC profile
- SASO-approved
- CE-approved
- FCC part 15B-compliant
- RoHS Conformity
Others
- Control Software
- WEBs-N4
- For Use With
- WEBs-N4
- Communications Protocol
- BACnet MS/TP
- BACnet MSTP
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Number of Digital Inputs
- 0
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Application
- Equipment Controller
- Communication Technology
- BACnet MS/TP
- Number of Digital Outputs
- 0
Others
- Control Software
- WEBs-N4
- For Use With
- WEBs-N4
- Communications Protocol
- BACnet MS/TP
- BACnet MSTP
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Number of Digital Inputs
- 0
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Application
- Equipment Controller
- Communication Technology
- BACnet MS/TP
- Number of Digital Outputs
- 0
- Control Software : WEBs-N4
- For Use With : WEBs-N4
- Communications Protocol : BACnet MS/TP|BACnet MSTP
- Maximum Operating Humidity : 95% (Non-Condensing)
- Number of Digital Inputs : 0
- Minimum Operating Humidity : 5% (Non-Condensing)
- Application : Equipment Controller
- Communication Technology : BACnet MS/TP
- Number of Digital Outputs : 0
Image
SKU
Description
WEB-RS5N
Spyder Room HVAC Controller, Small Housing, BACnet MS/TP
WEB-RL6N
Spyder Room HVAC Controller, Large Housing, BACnet MS/TP