https://buildings.honeywell.com/us/en/search-results.html
×
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

Honeywell BMS NA

Standard Indoor Temperature Sensor for T775 Controllers

T775 standard temperature sensors for indoor applications are 1097Ω sensors designed for use with the T775 Series 2000 electronic standalone controller.

T775 standard temperature sensors for indoor applications are 1097Ω sensors designed for use with the T775 Series 2000 electronic standalone controller. The sensors are used in commercial heating and cooling applications such as monitoring return, discharge, or mixed air temperatures.

Features & Benefits:
  • Fast response time and highly accurate 1/2 inch (6.35 mm) stainless steel probe with a thermally conductive epoxy 1,097Ω PTC at 77 degree Fahrenheit (25 degree Celsius) Two year warranty
Certifications:
  • RoHS Compliant

Others

  • For Use With
    • T775 Series 2000
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Ambient Temperature
    • 132 degree Celsius
    • 270 degree Fahrenheit

Others

  • For Use With
    • T775 Series 2000
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Ambient Temperature
    • 132 degree Celsius
    • 270 degree Fahrenheit
  • For Use With : T775 Series 2000
  • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Maximum Operating Ambient Temperature : 132 degree Celsius|270 degree Fahrenheit
Image
SKU
Description
alt
50021579-001/U
Pt1000 Standard Temperature Sensor for T775