Honeywell BMS NA
Stryker™ LON Configurable VAV Controller
Stryker™ LON configurable variable air volume (VAV) controllers are used for either pressure-independent, pressure single-duct VAV terminal units, or constant volume air-handling unit control solutions.
Stryker™ LON configurable variable air volume (VAV) controllers are used for either pressure-independent, pressure single-duct VAV terminal units, or constant volume air-handling unit control solutions. These controllers feature preprogrammed heat/cooling or reheat algorithms for VAV box control applications and can be configured to match a wide range of VAV applications. They contain an integral microbridge airflow sensor that provides flow measurement for pressure independent applications.
Features & Benefits:- Reduces engineering and maintenance time, and ensures proper operation
- Quick configuration saves time for system integrators
- Built-in VAV control applications
- Uses the Echelon® LonWorks® network protocol
- Field configurable for control, input, and output functions using the Niagara Framework® software, or Zio® wall module
- Capable of standalone operation, but can also use LonWorks® Bus network communications
- Sylk™ bus for use with Sylk-enabled devices
- 120 controllers per network with router when configured as a repeater
- Significant event notification, periodic update capability, and failure detect when network inputs fail to be updated within their configurable time frame
- All wiring connections are made to removable
- UL/cUL (E87741) Listed Under UL916 (Standard for Open Energy Management Equipment) with Plenum Rating
- CSA (LR95329-3) Listed
- Meets FCC Part 15, Subpart B, Class B (Radiated Emissions) Requirements
- Meets Canadian Standard C108.8 (Radiated Emissions)
Others
- Control Software
- WEBs-AX
- For Use With
- WEBs-N4
- WEBs-AX
- Power Source
- Power Supply
- Communications Protocol
- LonWorks
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Number of Digital Inputs
- 0
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Communication Technology
- LonWorks
- Control Functions
- Built-in Zone
- Application
- VAV
- Number of Universal Inputs
- 4
Others
- Control Software
- WEBs-AX
- For Use With
- WEBs-N4
- WEBs-AX
- Power Source
- Power Supply
- Communications Protocol
- LonWorks
- Maximum Operating Humidity
- 95% (Non-Condensing)
- Number of Digital Inputs
- 0
- Minimum Operating Humidity
- 5% (Non-Condensing)
- Communication Technology
- LonWorks
- Control Functions
- Built-in Zone
- Application
- VAV
- Number of Universal Inputs
- 4
- Control Software : WEBs-AX
- For Use With : WEBs-N4|WEBs-AX
- Power Source : Power Supply
- Communications Protocol : LonWorks
- Maximum Operating Humidity : 95% (Non-Condensing)
- Number of Digital Inputs : 0
- Minimum Operating Humidity : 5% (Non-Condensing)
- Communication Technology : LonWorks
- Control Functions : Built-in Zone
- Application : VAV
- Number of Universal Inputs : 4
Image
SKU
Description
CVL4022AS-VAV1/U
Stryker Lon Configurable VAV Controller, 4 UI, 2 AO, 2 DO, Integral Actuator
CVL4024NS-VAV1/U
Stryker Lon Configurable VAV Controller, 4 UI, 2 AO, 4 DO