Honeywell BMS NA
SuitePRO® TB6575 Digital Fan Coil Thermostat
SuitePRO® TB6575 digital fan coil thermostats provide line/low voltage on-off control for various fan coil units in residential and commercial applications. Great for use in hotels, condos, and school classrooms.
SuitePRO® TB6575 digital fan coil thermostats provide line/low voltage on-off control for various fan coil units in residential and commercial applications. Great for use in hotels, condos, and school classrooms.
Features & Benefits:- Simple, intuitive user interface and ease of installation
- Attractive modern styling ideal for hotels and condos
- Digital display of ambient temperature, setpoint, mode icons when cooling or heating relays operate, when energy savings mode is active, and fan status
- Four buttons allow manual control of system operation, fan speed, and temperature setpoint adjustment
- VersaSpeed™ Fan Ramp Algorithm automatically adjusts Low, Medium, High fan speed
- Optional freeze protection feature that turns on heat, if necessary
- Activity sensing algorithm sets back thermostat to economy mode
- Auto fan rest option sets back fan to auto mode
- Energy savings mode — external energy savings input from dry contact such as time switch, occupancy sensor, or hotel cardkey overrides comfort setpoint with selectable setback heating or cooling setpoints
- Energy savings input configurable as a normally open or normally closed dry contact
Others
- Changeover Method
- Auto or Manual
Others
- Changeover Method
- Auto or Manual
- Changeover Method : Auto or Manual
Image
SKU
Description
TB6575A1000/U
SuitePRO 3-Speed Fan Coil Thermostat, 120/240V, with 2 or 4 Pipe Manual/Auto Heat/Cool Changeover
TB6575C1000/U
SuitePRO 3-Speed Fan Coil Thermostat, 277V, 2 and 4 Pipe
TB6575B1000/U
SuitePRO 3-Speed Fan Coil Thermostat, 120/240V, with 2-Pipe, Manual/Auto Heat-Cool Changeover
TB6575A1016/U
SuitePRO 3-Speed Fan Coil Thermostat, 120/240V, with 2 or 4-Pipe, Manual/Auto Heat-Cool Changeover
TB6575C1016/U
SuitePRO 3-Speed Fan Coil Thermostat, 120 to 277V AC, without Logo, 2 or 4 Pipe