https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

Sylk™ I/O Module

Sylk™ I/O modules are part of the Spyder® family of products and expand the footprint of a single Spyder device, increasing the controller's ability in situations that require a large amount of physical I/O.

HBT-BMS-Product-Image-SIO12000-c1.jpg

Sylk™ I/O modules are part of the Spyder® family of products. The three I/O modules are designed for seamless integration with the Spyder relay controllers using Sylk™ for communication. These devices expand the footprint of a single Spyder device, increasing the controller's ability in situations that require a large amount of physical I/O. The Sylk I/O modules are programmable using existing Spyder wire sheets through the use of Niagara Framework® software. Since the Sylk I/O modules are extensions of the Spyder LON and Spyder BACnet controllers, the same feature will be leveraged in the WebPro workbench and the WEBs-AX JACE controller.

Features & Benefits:
  • Expands a single Spyder controller's IO count by 8-12 IO per device
  • Up to three devices for LON Spyders and two devices for BACnet Spyders can be applied
  • Programming is built directly into the Spyder tool
  • Installation can be done locally or remotely
  • All wiring connections are made to removable terminal blocks to simplify device installation and replacement
Certifications:
  • UL Listed

Others

  • For Use With
    • Spyder with Relay modules, PUL6438SR (for LON) and PUB6438SR (for BACnet)
  • Communications Protocol
    • Sylk™ Bus
  • Concentrator Type
    • 2-Wired
  • Terminal Type
    • Removable
  • Mounting Type
    • DIN Rail
    • Panel
  • Maximum Operating Ambient Temperature
    • 150 degree Fahrenheit
    • 65.5 degree Celsius
  • Memory Back-Up
    • 128 kB (RAM)
    • 512 kB (Flash)
  • Minimum Operating Voltage
    • 20 voltage alternating current
  • Type
    • I/O Module
  • Maximum Power Consumption
    • 100 volt amp
  • Approved Location
    • EN60730-2-14/A1: 2001
    • EN 61000-6-3:2007/A1:2011/AC: 2012
    • EMC Directive: 2014/30/EU
    • EN 60730-2-9
    • UL
    • FCC Part 15 Class B
    • cULus
    • CE
    • CSA
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Network Connector Type
    • Sylk™ Bus
  • Maximum Operating Voltage
    • 30 voltage alternating current
    • 20 - 30 voltage alternating current
  • LED Circuit-Status Indicators
    • 2

Others

  • For Use With
    • Spyder with Relay modules, PUL6438SR (for LON) and PUB6438SR (for BACnet)
  • Communications Protocol
    • Sylk™ Bus
  • Concentrator Type
    • 2-Wired
  • Terminal Type
    • Removable
  • Mounting Type
    • DIN Rail
    • Panel
  • Maximum Operating Ambient Temperature
    • 150 degree Fahrenheit
    • 65.5 degree Celsius
  • Memory Back-Up
    • 128 kB (RAM)
    • 512 kB (Flash)
  • Minimum Operating Voltage
    • 20 voltage alternating current
  • Type
    • I/O Module
  • Maximum Power Consumption
    • 100 volt amp
  • Approved Location
    • EN60730-2-14/A1: 2001
    • EN 61000-6-3:2007/A1:2011/AC: 2012
    • EMC Directive: 2014/30/EU
    • EN 60730-2-9
    • UL
    • FCC Part 15 Class B
    • cULus
    • CE
    • CSA
  • Minimum Operating Ambient Temperature
    • -40 degree Fahrenheit
    • -40 degree Celsius
  • Maximum Operating Humidity
    • 95% (Non-Condensing)
  • Minimum Operating Humidity
    • 5% (Non-Condensing)
  • Network Connector Type
    • Sylk™ Bus
  • Maximum Operating Voltage
    • 30 voltage alternating current
    • 20 - 30 voltage alternating current
  • LED Circuit-Status Indicators
    • 2
  • For Use With : Spyder with Relay modules, PUL6438SR (for LON) and PUB6438SR (for BACnet)
  • Communications Protocol : Sylk™ Bus
  • Concentrator Type : 2-Wired
  • Terminal Type : Removable
  • Mounting Type : DIN Rail|Panel
  • Maximum Operating Ambient Temperature : 150 degree Fahrenheit|65.5 degree Celsius
  • Memory Back-Up : 128 kB (RAM)|512 kB (Flash)
  • Minimum Operating Voltage : 20 voltage alternating current
  • Type : I/O Module
  • Maximum Power Consumption : 100 volt amp
  • Approved Location : EN60730-2-14/A1: 2001|EN 61000-6-3:2007/A1:2011/AC: 2012|EMC Directive: 2014/30/EU|EN 60730-2-9|UL|FCC Part 15 Class B|cULus|CE|CSA
  • Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
  • Maximum Operating Humidity : 95% (Non-Condensing)
  • Minimum Operating Humidity : 5% (Non-Condensing)
  • Network Connector Type : Sylk™ Bus
  • Maximum Operating Voltage : 30 voltage alternating current|20 - 30 voltage alternating current
  • LED Circuit-Status Indicators : 2
Image
SKU
Description
alt
SIO12000
Sylk I/O Module, 12 UI, 0 DI, 0 AO, 0 DO
alt
SIO6042
Sylk I/O Module, 6 UI, 0 DI, 4 AO, 2 DO
alt
SIO4022
Sylk I/O Module, 4 UI, 0 DI, 2 AO, 2 DO