https://buildings.honeywell.com/us/en/search-results.html
×

Honeywell BMS NA

T4054 and T6054 Utility Line Voltage Thermostat

T4054 and T6054 utility line voltage thermostats provide either SPST or SPDT line voltage control in ventilation, heating, or cooling applications.

T4054 and T6054 Utility Line Voltage Thermostat

T4054 and T6054 utility line voltage thermostats provide either SPST or SPDT line voltage control in ventilation, heating, or cooling applications.

Features & Benefits:
  • Suitable for mounting in any position
  • SPST or SPDT snap-acting switch
  • Fast-response, hydraulic temperature sensitive element
  • Compact size
  • Wide temperature range
  • Temperature setting knob and setting scale on front of thermostat
  • T6054A may be used in heating-cooling systems with external changeover switch
Certifications:
  • UL Listed: File No. E4436, vol. 5, 8-21-72, Guide No. XAPX
Image
SKU
Description
alt
T4054B1016/U
Return Air Temperature Controller, Cooling, 35 to 110F
alt
T4031C1012/U
Remote Temperature Controller, 40 to 180F Setpoint, 5F Differential, 1 SPDT, Copper Bulb, 5.5ft Capillary
alt
T4054A1000/U
Return Air Temperature Controller, Heating, 35 to 110F