Honeywell BMS NA
T631A-C Farm-O-Stat Airswitch Controller
T631A-C controllers provide line voltage control of heating, cooling, and ventilation systems in farm buildings or storage areas.
T631A-C controllers provide line voltage control of heating, cooling, and ventilation systems in farm buildings or storage areas.
Features & Benefits:- Typical applications include barns, brooder houses, poultry houses, hog houses, pump houses, milk houses, and crop storage boxes
- Slots in front and bottom of case provide maximum air circulation over the coiled sensing element
- Rugged steel case treated to resist corrosion
- Dependable switching provided by SPDT snap switch(es) permanently sealed against contamination
- Temperature setting knob and scale on front of controller
- UL Listed: File No. E4436, Vol. 1; Guide No. XAPX
- CSA Component Listed: File No. LR1620, Guide No. 400-E-O
Image
SKU
Description
T631G1059/U
Agriculture Temperature Controller, Water-Tight, 35F to 100F, 2 SPDT, 1hp, NEMA 4X
T631A1162/U
Agriculture Temperature Controller, 35F to 100F Setpoint, 1 SPDT, 1hp at 0.7kW, 2.0F Differential
T631C1053/U
Agriculture Temperature Controller, 35 to 100F Setpoint, 1 SPDT, 2F Differential
T631F1092/U
Agriculture Temperature Controller, Water-Tight, 35F to 100F, 1 SPDT, 1hp, NEMA 4X
T631A1154/U
Agriculture Temperature Controller, 0C to 40C Setpoint, 1 SPDT, 1.1C Differential, Celsius Model
T631A1063/U
Agriculture Temperature Controller, -10F to 100F Setpoint, 1 SPDT, 3.0F Differential
T631C1046/U
Agriculture Temperature Controller, 20C to 60C Setpoint, 1 SPDT, 1.1C Differential, Celsius Model
T631A1006/U
Agriculture Temperature Controller, 35F to 100F Setpoint, 1 SPDT, 2.0F Differential
T631F1068/U
Agriculture Temperature Controller, Water-Tight, 35F to 100F, 1 SPDT, NEMA 4X
T631C1038/U
Agriculture Temperature Controller, -10C to 30C Setpoint, 1 SPDT, 1.7C Differential, Celsius Model