Honeywell BMS NA
T651 Line Voltage Thermostat
T651 light- and medium-duty line voltage thermostats control line voltage valves, motors, contractors, electric heat, elements, duct furnaces, and fan coil units in heating/cooling systems.
T651 light- and medium-duty line voltage thermostats control line voltage valves, motors, contractors, electric heat, elements, duct furnaces, and fan coil units in heating/cooling systems.
Features & Benefits:- Automatic cooling and heating anticipation
- Mount on standard vertical or horizontal outlet box
- UL File No. E4436, Guide No. XAPX
- CSA File No. LR1322
Others
- Includes
- Vertical Scaleplate with Thermometer
- Range Stops and Locking Screws
- Horizontal Scaleplate with no Thermometer
- High Accuracy Dual Diaphragm Sensor
- Wall Plate
- Stages
- 1 Heat/1 Cool
- Mounting Type
- Vertical
Others
- Includes
- Vertical Scaleplate with Thermometer
- Range Stops and Locking Screws
- Horizontal Scaleplate with no Thermometer
- High Accuracy Dual Diaphragm Sensor
- Wall Plate
- Stages
- 1 Heat/1 Cool
- Mounting Type
- Vertical
- Includes : Vertical Scaleplate with Thermometer|Range Stops and Locking Screws|Horizontal Scaleplate with no Thermometer|High Accuracy Dual Diaphragm Sensor|Wall Plate
- Stages : 1 Heat/1 Cool
- Mounting Type : Vertical
Image
SKU
Description
T651A3018/U
Thermostat, 44 to 86F, with Thermometer Locking Cover, Range Stops, Horizontal/Vertical
T651A3026/U
Medium Duty Line Voltage Thermostat for Heating, 7 to 28C