Honeywell BMS NA
T7022 Duct Remote Temperature Sensor
T7022 remote temperature sensors are non-adjustable thermistor sensors.
T7022 remote temperature sensors are non-adjustable thermistor sensors. Their primary use is with the T7300 programmable commercial thermostat (only in return air) to control heating or cooling equipment.
Others
- For Use With
- T7300/Q7300
- Minimum Operating Ambient Temperature
- 4 degree Celsius
- 40 degree Fahrenheit
- Mounting Type
- Wall
- Maximum Operating Ambient Temperature
- 43 degree Celsius
- 110 degree Fahrenheit
Others
- For Use With
- T7300/Q7300
- Minimum Operating Ambient Temperature
- 4 degree Celsius
- 40 degree Fahrenheit
- Mounting Type
- Wall
- Maximum Operating Ambient Temperature
- 43 degree Celsius
- 110 degree Fahrenheit
- For Use With : T7300/Q7300
- Minimum Operating Ambient Temperature : 4 degree Celsius|40 degree Fahrenheit
- Mounting Type : Wall
- Maximum Operating Ambient Temperature : 43 degree Celsius|110 degree Fahrenheit
Image
SKU
Description
T7047C2015/U
Temperature Sensor, 2-wire, 1420ohms, Premier White
T7047G2016/U
Temperature Sensor, 2-wire, 710ohms, Premier White
T7047C2007/U
Electronic Thermostat Sensor for T7300 Applications, 1420ohm, Taupe
T7047G2008/U
Temperature Sensor, 2-Wire, 710ohm, Taupe