Honeywell BMS NA
T7080 Electronic Dual Setpoint Thermostat and Transmitter
T7080 electronic dual setpoint thermostats and transmitters are used with the W7080 control system to provide modulating space temperature control.
T7080 electronic dual setpoint thermostats and transmitters are used with the W7080 control system to provide modulating space temperature control.
Features & Benefits:- Separate heat and cool adjustable setpoint levers provide adjustable deadband from 3 to 30 °F (2 to 17 °C)
- Single 2 to 22V DC voltage ramp provides heating/cooling signal to W7080 load analyzer
- Outputs constant 12V DC when sensed temperature is within deadband range
- Ramp output decreases on call for heat and increases on call for cooling
- Air temperature sensors are used to provide heating/cooling anticipation (one required for each zone thermostat) and can also be optionally used as remote return-air temperature sensors with the T7080B transmitter
- Operates on 24V DC supplied by W7080A load analyzer
- Mounts on standard 2x4 inch outlet box or on nonconductive flat surface
- Meets ASHRAE 90-75
Others
- Stages
- 3 Heat
- 3 Cool
Others
- Stages
- 3 Heat
- 3 Cool
- Stages : 3 Heat|3 Cool
Image
SKU
Description
T7080B1017/U
Electronic Dual Setpoint Thermostat
T7080A1019/U
Electronic Dual Setpoint Thermostat, Single 2 to 22V DC Voltage Ramp