Honeywell BMS NA
T735X Programmable Thermostat
T735X programmable thermostats are typically used in buildings (such as restaurants, shopping malls, office buildings and banks) under 55,000 square feet.
T735X programmable thermostats are typically used in buildings (such as restaurants, shopping malls, office buildings and banks) under 55,000 square feet.
Features & Benefits:- For single zone rooftop units, split systems, heat pumps or hot/chilled water systems
- Seven-day programming
- Two Occupied and two Not Occupied periods per day
- Keypad multi-level lockout available with all models
- Individual heat and cool setpoints available for Occupied and Not Occupied periods
- Convenient overrides allow temporary setpoint changes
- Intelligent Fan™ feature energizes fan continuously in the Occupied periods (fan can also be configured for conventional heat or electric heat fan operation)
- Recovery ramping control automatically optimizes equipment start times based on building load
Others
- Changeover Method
- Auto or Manual
Others
- Changeover Method
- Auto or Manual
- Changeover Method : Auto or Manual
Image
SKU
Description
T7350A1004/U
Thermostat, Conventional or Heat Pump, 1H/1C, Auxiliary Relay
T7350H1009/U
Programmable Commercial Thermostat, Multi-Stage Conventional or Heat Pump, LonWorks Compliant
T7351F2010/U
3H/3C Conventional/Heat Pump Thermostat, with Integrated Humidity Sensor, Programmed via Keypad
T7350H1017/U
Programmable Commercial Thermostat, 2 Modulating Output, LonWorks Compliant
T7350M1008/U
Programmable Thermostat, Modulating, Auxiliary Relay, 1H/1C with 1 Modulating H/1 Modulating C
T7350B1002/U
Programmable Thermostat, Conventional or Heat Pump, Auxiliary Relay, 2H/2C
T7350D1008/U
Programmable Thermostat, Conventional or Heat Pump, Auxiliary Relay, 3H/3C or 2H/4C