Honeywell BMS NA
T755 Temperature Sensor
T755 temperature sensors are simple to use, broadly featured electronic temperature and universal controllers. Some typical applications for the T755 temperature sensors include monitoring return air, discharge air, and mixed air temperatures.
T755 temperature sensors are general use, simple to use, broadly featured electronic temperature and universal controllers. They are commonly used in HVAC, agricultural, and industrial applications. Some typical applications for the T755 temperature sensors include monitoring return air, discharge air, and mixed air temperatures.
Features & Benefits:- Sensors have a fast response time and are highly accurate
- Sensors are 1,097Ω PTC at 77 °F and 25 °C
- Two year warranty
- RoHS-Directive
Image
SKU
Description
T775-SENS-OAT/U
Pt1000 Outdoor Air Temperature Sensor, Use with T775 Controller
T775-SENS-WR/U
Pt1000 Water-Resistant Temperature Sensor, Use with T775 Controller
T775-SENS-WT/U
Pt1000 Water-Tight Temperature Sensor, Use with T775 Controller
T775-SENS-STRAP/U
Pt1000 Strap On Sensor, Use with T775 Controller